Discontinued

FLIR G300 a Series

Optical Gas Imaging Camera For Gas Leak Detection

The FLIR G300 a optical gas imaging (OGI) camera visualizes gas, so you can monitor installations in remote or hazardous areas for gas leaks. Through continuous monitoring, you can catch dangerous, costly hydrocarbon or volatile organic compound (VOC) leaks and take immediate action. OGI cameras are widely used in industrial settings, such as natural gas processing plants and offshore platforms. It can be easily integrated in housings with application-specific requirements.

Fixed OGI Monitoring For Remote Installations
The G300 a is easily controlled over Ethernet from a safe distance, and can be integrated in a TCP/ IP network.
The cooled 320 x 240 detector produces crisp thermal images with a high sensitivity mode for detecting the smallest leaks.
Benzene, Ethanol, Ethylbenzene, Heptane, Hexane, Isoprene, Methanol, MEK, MIBK, Octane, Pentane, 1-Pentene, Toluene, Xylene, Butane, Ethane, Methane, Propane, Ethylene, and Propylene.

Specifications

Highlighted
IR Resolution 320 × 240 pixels
NETD <10 mK @ 30°C (86°F)
Thermal Sensitivity/NETD <15 mK @ +30°C (+86°F)
Spectral Range 3.2–3.4 µm
Interface Ethernet / HDMI
Imaging & Optical
Automatic Image Adjustment Continuous/manual; linear or histogram based
Cameras size incl lens (L x W x H) 242x80x105mm (9.5x3.1x4.1 in.) incl. 14.5° lens
Detector Type Focal Plane Array (FPA), cooled InSb
Digital image enhancement Noise reduction filter, High Sensitivity Mode (HSM)
f-number 1.5
Field of view (FOV) 24° × 18° with 23 mm lens
Focus Automatic using FLIR SDK, or manual
Full Frame Rate 60 Hz
Image Modes IR-image, High Sensitivity Mode (HSM)
IR Resolution 320 × 240 pixels
Manual Image Adjustment Level/span
Minimum Focus Distance 0.3 m (1.0 ft.) for 23 mm lens
NETD <10 mK @ 30°C (86°F)
Non-radiometric IR video streaming RTP/MPEG4
Spectral Range 3.2–3.4 µm
Thermal Sensitivity/NETD <15 mK @ +30°C (+86°F)
Zoom 1–8× continuous, digital zoom
Measurement & Analysis
Temperature Range –20°C to +350°C (–4°F to +662°F)
Communication & Data Storage
Ethernet Control, result and image
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type RJ-45
Ethernet Image Streaming 16-bit 320 × 240 pixels at up to 10 Hz
Ethernet Protocols TCP, UDP, RTSP, RTP, HTTP, ICMP, IGMP, ftp,DHCP, MDNS (Bonjour), SMB/CIFS
Ethernet Standard IEEE 802.3
Ethernet Type 100 Mbps
Ethernet Video Streaming 640 × 480 pixels at up to 15 Hz, MPEG-4, ISO/IEC 14496-1 MPEG-4 ASP@L5
Interface Ethernet / HDMI
USB Control and image
USB - Communication TCP/IP socket-based, Microsoft RNDIS and/or USB video class
USB - Connector Type USB micro
USB - Image Streaming 16-bit 320 × 240 at 30 Hz
USB - Protocols TCP, UDP, RTSP, RTP, HTTP, ICMP, IGMP, ftp,DHCP
USB - Standard 2.0 High Speed
USB - Video Streaming 640 × 480 pixels at 30 Hz
Video Out Digital Video Output (image)
General
Housing material Aluminum
Weight 1.4 kg (3.1 lb.), incl. 14.5° lens
Power
DC Operation 10–28 V DC, polarity protected
Start Up Time Typically 7 min. @ 25°C (+77°F)
Environmental & Certifications
Directives Low voltage directive: 2006/95/EC , EMC: 2004/108/ EC , RoHS: 2002/95/EC, WEEE: 2002/96/EC
EMC EN61000-6-4 (Emission) / EN61000-6-2 (Immunity) / FCC 47 CFR Part 15 class A (Emission) / EN 61 000-4-8, L5
Humidity (Operating and Storage) IEC 68-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F) (2 cycl)
Operating Temperature Range –20°C to +50°C (–4°F to +122°F)
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –30°C to +60°C (–22°F to +140°F)
Vibration 2 g (IEC 60068-2-6)

Resources & Support

User Manual

FLIR G300a User Manual

Datasheet

FLIR G300a datasheet

Application Story

Twin Eagle Application Note A4

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Brochure

FLIR Global Oil and Gas Industry Brochure

Export Restrictions