Discontinued

GIS-320

Optical Gas Imaging Payload Featuring Thermal by FLIR®

FLIR is the exclusive global distributor of the Workswell GIS-320 Thermal by FLIR optical gas imaging payload for unmanned aerial systems, unmanned ground vehicles, and mobile platforms. Built around a FLIR cooled infrared detector, the GIS-320 visualizes methane, hydrocarbons, and VOC emissions from oil and gas production, transportation, and use. When operated from a central location, users can easily and safely detect hard to reach leaks or inspect wellheads spread out over a wide area in one pass. The GIS-320 with Thermal by FLIR technology is a valuable addition to any leak detection and repair (LDAR) program, eliminating the need for costly remediation and avoiding harm to the environment.

Discover hidden gas leaks from afar with 320 × 240 pixel IR resolution, <15 mK thermal sensitivity, and 1-8x continuous zoom (thermal).
Integrate easily with UAS/UGV systems and control remotely to inspect well heads, pipelines, tank batteries, and more.
Integrated FLIR G300a camera provides reliable FLIR features including our exclusive High Sensitivity Mode (HSM) and OOOOa certification.

Specifications

Imaging & Optical
Detector Type Focal Plane Array (FPA), cooled InSb
Digital Camera 1/3” sensor, auto white balance, wide dynamic range, blacklight compensation, exposure and gamma control
Digital image enhancement Noise reduction filter, High Sensitivity Mode (HSM)
Field of view (FOV) 24° × 18°
Focus Automatic motorized focus
Full Frame Rate 30 Hz output to USB
Image Modes IR only, VIS only, Picture in Picture with optical zoom, High Sensitivity Mode (HSM)
IR Resolution 320 × 240 pixels
Minimum Focus Distance 0.3 m (1 ft)
NETD <10 mK @ 30°C (86°F)
Radiometric IR video recording Radiometric full-frame IR recording (raw data recording in 30 Hz)
Digital camera H.264 encode video HD recording
Spectral Range 3.2 — 3.4 µm
Zoom IR image: 1 — 8x continuous digital zoom, VIS image: 10x optical zoom with vibration compensation
Measurement & Analysis
Frequency 60 Hz
Measurement Presets Max temperature, min temperature, center temperature
Temperature Range -20 to 350°C (-4 to 662°F)
Communication & Data Storage
Ethernet Interface Ethernet port RJ-45, future connectivity
Image File Format Radiometric JPEG images and digital camera JPEG Full HD
Radiometric TIFF
Storage Media Internal high-speed SSD 256GB for image and video recording
External slot for Micro SD card & USB 2.0 for USB stick for taking images
USB - Image Streaming 16-bit 320 × 240 pixels @ 30 Hz
USB - Standard 2.0 port, keyboard connection for in-house control
USB - Video Streaming 640 × 480 pixels @ 30 Hz
Video Output Digital HDMI 720p (1280 × 720 px), Aspect ratio 16:9, Micro HDMI
Environmental & Certifications
Mounting 4 × 1/4-20 UNC thread
Operating Temperature Range -15 to 50°C (-4 to 122°F)

Resources & Support

Datasheet

GIS-320 Datasheet A4

Datasheet

GIS-320 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions