Discontinued

Extech HDV-25CAM-10G

25mm VideoScope Camera Head

$1,965.00

The Extech HDV-25CAM-10G is an optional camera for use with the HDV600 Videoscope series. This 25 mm Camera Head with a long depth of field lens features a 73° field of view. Ten meter fiberglass-core cable length.

Specifications

General
Camera Head Copper with nickel coating housing
Diameter 25mm (0.98")
Field of view [FOV] 73°
Focus Distance 6cm to ∞ (2.36" to ∞)
LED[s] 12
Length 10m (32.8')
Light Intensity 8000 Lux at 20mm
Resolution 640 × 480 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.