Discontinued

Extech HDV-25CAM-30G

25 mm Videoscope Camera Head

The Extech HDV-25CAM-30G is an optional camera for use with the HDV600 Videoscope series. This 25 mm camera head with a long depth of field lens features a 73° field of view. It has a thirty meter fiberglass-core cable length.

Specifications

General
Camera Head Copper with nickel coating housing
Diameter 25mm (0.98")
Field of view (FOV) 73°
Focus Distance 6cm to ∞ (2.36" to ∞)
LED(s) 12
Length 30m (98.4')
Light Intensity Max 8000 Lux at 20mm
Resolution 640 × 480 pixels
Additional Details
Certifications CE
Warranty 1/2 years

Resources & Support

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

User Manual

Extech HDV-25CAM-30G User Manual

Export Restrictions