Discontinued

Extech HDV-5CAM-1RM

5.8mm VideoScope Camera Head

$735.00

The Extech HDV-5CAM-1RM is an optional camera for use with the HDV600 videoscope series. This 5.8 mm Camera Head with a macro lens features a 65° field of view. Features a one meter, semi-rigid cable length and a minimum focus distance at 15 mm (0.59 in).

Specifications

General
Camera Head Stainless steel housing
Diameter 5.5mm (0.22")
Field of view [FOV] 65°
Focus Distance 2 to 6cm (0.79 to 2.36")
LED[s] 4
Length 1m (3.3')
Light Intensity 3500 Lux at 20mm
Resolution 640 × 480 pixels
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

Certification

Extech HDV-5CAM-1RM Declaration of Conformity

Datasheet

Extech HDV-xTXx-HDV-xCAM Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.