Discontinued

IR850-XLR Detachable LED Extra Long Range Infrared Illuminator

Night vision devices rely on small amounts of ambient light to capture clear imagery. FLIR’s Extra Long Range Infrared Illuminator uses near IR light invisible to the naked eye to covertly illuminate subjects in complete darkness, allowing night vision optics to produce a better image. The powerful IR850-XLR model offers beam angle adjustment and variable power control. Included rechargeable battery can operate up to 10 hours while an optional Afocal Doubler increases long-range performance.

Specifications

Sensor & Optical
Divergence Angle 4° to 35°
Peak Wavelength 850 nm
Environmental & Approvals
Environmental Rating Water and fog Resistant
Power
Battery Life at 20 °C (68 °F) up to 10 hours (1/4 Power), up to 8 hours (1/2 Power), up to 6 hours (3/4 Power), up to 2.5 hour (Full Power)
Power 1000 mW
Power Supply One 18650 (3.7v ) Rechargeable Battery
System Overview
Compatible Night Vision Devices Gen 1, CORE, Gen2, Gen 3, Digital
IR Emitter Type LED
Physical
Dimensions (excl. mounting bracket) 150 x 46 x 46 mm (5.9 x 1.8 x 1.8 in)
Weight 0.21 kg (0.46 ibs), without mount and battery

Resources & Support

Datasheet

IR850-XLR Datasheet