Discontinued

Extech IR100

Mini IR Thermometer

The Extech IR100 Mini IR Thermometer has a temperature range from -33°C to 230°C (-34°F to 446°F). Its fixed 0.95 emissivity covers 90 percent of all surface applications. This meter has an economical, miniature-sized design for better convenience. It features automatic data hold when the measure button is released, as well as max/min hold and an auto power off function. Also, there is a lock feature for continuous scanning. The IR100 comes complete with a CR 2032 3 V battery.

Specifications

General
Distance to Target Ratio 1:1
Emissivity 0.95, fixed
Targeting none
Temperature (IR) Basic Accuracy -34 to 446 °F (-33 to 230 °C)
Temperature (IR) Max Resolution ±2.0% of reading or ±4°F/ ±2 °C
Temperature (RTD) 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 3 × 1.6 × 0.7" (75 × 40 × 18mm)
Power 1 × CR2032 (3V) battery
Warranty 2 years
Weight 1.5oz (43g)

Resources & Support

User Manual

Extech IR100 User Manual

Certification

Extech IR100 Declaration of Conformity

Datasheet

Extech IR100 Datasheet

Export Restrictions