Discontinued

Extech IR300UV

IR Thermometer with UV Leak Detector

The Extech IR300UV is a professional 4-in-1 IR Thermometer, UV Leak Detector, bright flashlight, and a unique coaxial distance to spot guidance laser. This combination meter helps you take quick temperature readings on unsafe surfaces while the circular laser shows you the area being measured to maintain accurate measurement distance. Its UV light easily reveals refrigerant leaks in combination with a standard UV dye (not included) on AC units, pipes, and automotives. Convenient built-in bright flashlight will help you do your job in dark environment. Complete with three AA batteries.

Specifications

General
Distance to Target Ratio 12:1
Emissivity 0.10 to 1.00, adjustable
Repeatability ±0.8% of reading or ±2 °F/ ±1 °C (whichever is greater)
Targeting coaxial laser pattern
Temperature (IR) Basic Accuracy -22 to 932 °F (-30 to 500 °C)
Temperature (IR) Max Resolution ±1.5% of reading or ±3 °F/ ±1.5 °C (whichever is greater)
Temperature (RTD) 0.2 °F, 0.1 °C
Additional Details
Certifications CE
Dimensions 4.1 × 2.1 × 7.3" (104 × 54 × 185mm)
Power 3 × AA (1.5V) batteries
Warranty 3 years
Weight 10.6oz (300g)

Resources & Support

User Manual

Extech IR300UV User Manual

Certification

Extech IR300UV Declaration of Conformity

Datasheet

Extech IR300UV Datasheet

Export Restrictions