Discontinued

Extech IRT500

Dual Laser IR Thermal Scanner with Adjustable Display

More than just an IR Thermometer, the Extech IRT500 IR Thermal Scanner is designed with a dual laser, an audible/visual alarm feature, 5 preset threshold settings (1°, 5°, 10°, and set min/max), and 3 color LED indicators to make it easy to locate hot and cold spots quickly. Users simply point at targets and scan. The 3 color LED indicates high (red), normal (green), or low (blue) when scanning for temperature irregularities. Likewise, the audible alarm increases as temperature increases or decreases. It features a fast, 150 millisecond response for capturing spikes in temperature. The dual laser indicates ideal measuring distance where the 2 lasers converge to a 2.5 cm (1 in) target spot. Other features include a tilt adjustable LCD display with bright white backlight and dual barographs. Trigger lock function provides continuous use for scanning large areas. Comes with 9 V battery, carrying case, and user manual.

Specifications

General
Color Transition Threshold 1°, 5°, 10°,set Min, set Max
Distance to Target Ratio 20:1
Emissivity 0.95, fixed
Targeting dual laser
Temperature (IR) Basic Accuracy -22 to 500 °F (-30 to 260 °C)
Temperature (IR) Max Resolution ±(1% of reading + 3.3 °F/1.5 °C)
Temperature (RTD) 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 6.6 × 3.2 × 2.3" (168 × 82 × 58mm)
Power 1 × 9V battery
Warranty 2 years
Weight 5.7oz (163g)

Resources & Support

Datasheet

Extech IRT500 Datasheet

User Manual

Extech IRT500 User Manual

Certification

Extech IRT500 Declaration of Conformity

Export Restrictions