Discontinued

ITS-Series Dual AID

Dual-vision camera for Automatic Incident Detection

FLIR ITS-Series Dual AID cameras combine best-in-class thermal and visual imaging technology with advanced video analytics to provide a complete solution for automatic incident detection, data collection and early fire detection. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways and in tunnels and are now combined with the power of thermal imaging that allows traffic operators to see clearly in total darkness, in bad weather and over a long range.

Combining visible-light and thermal vision for traffic applications
The FLIR ITS-Series AID offers long-range, 24/7 performance, regardless of weather conditions.
The visible-light camera enables real-time visual incident verification and offers possible forensic evidence after the incident
FLIR ITS-Series AID provides critical information on traffic incidents and detects fires within seconds of ignition.

Specifications

Communications
Interface 10/100 Mbps Ethernet (RJ-45) or Direct fiber connector (MM, SM)
Supported Protocols IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMPv1/2/3, QoS, ONVIF, 802.1X
Video Over Ethernet Two independent channels for each camera (4 total) of streaming H.264 or M-JPEG
Electrical
Consumption 12 W heater off, 21 W heater on
Environmental
Housing material Stainless steel 316L
Operating Temperature Range -30 to 75°C (-22 to 167°F) with sunshield – Nema TS-2
Relative Humidity 0% to 100%, no condensation
Imaging & Optical
Detector Type Focal Plane Array (FPA), uncooled Vanadium Oxide Microbolometer
HFOV - Thermal ITS-669 Dual AID 316L, 640 x 512, 69° FOV: 69°
ITS-644 Dual AID 316L, 640 x 512, 44° FOV: 44°
ITS-632 Dual AID 316L, 640 x 512, 32° FOV: 32°
ITS-625 Dual AID 316L, 640 x 512, 25° FOV: 25°
ITS-617 Dual AID 316L, 640 x 512, 17° FOV: 17°
Image Frequency NTSC: 30 Hz PAL: 25 Hz
Image Processing Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Image Sensor 1/3" Sony CMOS sensor
Resolution - Thermal 640 x 512
Resolution - Visual Max: 1920 x 1080
Spectral Range 7.5 to 13.5 µm
Streaming Resolution Visual: up to 1920 x 1080 @ 30 Hz
Thermal: up to 640 x 480 @ 30 Hz
Mechanical
Dimensions Housing only: 185 x 102.24 x 409 mm With bracket: 346 x 256 x 409 mm
Mounting Wall, pole, ceiling mount
Weight 5 kg
System Overview
Fire Detection Early fire detection in tunnels

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

ITS-Series Dual AID 316L Datasheet

Datasheet

ITS Series Dual Aid 316L Datasheet A4

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart