FLIR ITS-Series sensors deliver superior image accuracy and reliability for traffic monitoring applications. ITS-Series thermal imaging sensors can monitor vehicles in a wider variety of conditions than traditional visible-light sensors. By detecting the heat of all objects in the scene, the FLIR ITS-Series operates in broad daylight or total darkness, poor weather and even light fog. Combined with FLIR’s video analytics boards, the FLIR ITS-Series makes a great solution for Automatic Incident Detection (AID).

Reliable highway monitoring, day and night
The Flir ITS-Series produces high quality thermal images on which the smallest of details can be seen
Flir ITS-Series cameras can be easily integrated into any existing infrastructure providing early detection and visibility 24/7 all the year round.
The Flir ITS-Series are extremely rugged systems that work perfect in all climates.

Specifications

Communications
Analog Video Output NTSC, PAL or PAS 8.3Hz
Video Over Ethernet Two independent channels of H.264 or M-JPEG
Electrical
Power Consumption - Source – 12VDC Heater off: <5.5 W Heater on (at 100%): <25 W
Power Consumption - Source – 24VAC(VA) Heater on: <8 W Heater off (at 100%): <32 W
Power Consumption - Source – 24VDC Heater on: <5.5 W Heater off (at 100%): <25 W
Power Consumption - Source – POE (802.3af) Heater on: <5.5 W Heater off (at 100%): N/A
Power Consumption - Source – POE+ [802.3at] Heater on: <5.5 W Heater off (at 100%): <25 W
Surge Immunity on Signal Lines EN 55024:2010 and 55022:2010 to 4.0kV
Environmental
Humidity 0-95% relative humidity
IP Rating IP66 & IP67
Operating Temperature Range -50° to 70°C (-58° to 158°F) continuous operation -40° to 70°C (-40° to 158°F) cold start
Shock MIL-STD-810G "Transportation"
Standard Package Thermal imaging camera, operator manual
Storage Temperature Range -50° to 85°C (-58° to 185°F)
Surge Immunity on AC Power Lines EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
Vibe IEC 60068-2-27
Imaging & Optical
Automatic Heater Clears ice from windows, Automatic deicing
Detector Type Focal Plane Array (FPA), uncooled VOx microbolometer
Field of View FLIR ITS317, FLIR ITS617: 17° x 14°
FLIR ITS324: 24° x 18°
FLIR ITS625: 25° x 19°
FLIR ITS332, FLIR ITS632: 32° x 26°
FLIR ITS344, FLIR ITS644: 44° x 36°
Image Processing Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Resolution FLIR ITS317, FLIR ITS324, FLIR ITS332, FLIR ITS344: 320 x 256
FLIR ITS617, FLIR ITS625, FLIR ITS632, FLIR ITS644: 640 x 512
Spectral Range 7.5 to 13.5 µm
Regulatory
Approvals CE: EN55022 Class A; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

ITS Series Datasheet A4

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Datasheet

ITS Series Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart