Discontinued

Extech MA145

True RMS 300A AC/DC Clamp Meter

The MA145 is a Compact AC/DC Clamp Meter with NCV detector. This clamp meter takes True RMS measurements for accurate readings of noisy, distorted, or non-sinusoidal waveforms. The MA145 can measure up to 300 A AC and DC. Complete with carrying case and two LR44 batteries. UL listed with a CAT III 600 V safety rating.

Specifications

General
AC Current 60A, 300A
AC Current Basic Accuracy ±1.5%
AC Current Max Resolution 0.01A
DC Current 60A, 300A
DC Current Basic Accuracy ±1.5%
DC Current Max Resolution 0.01A
Jaw Size 0.8" (22mm), conductors up to 300MCM
Non-Contact Voltage (NCV) Detector 80 to 600VAC
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 5.8 × 2.4 × 1.2" (147 × 60 × 31mm)
Power 2 × LR44 (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 4.9oz (140g)

Resources & Support

Certification

Extech MA145 Declaration of Conformity

User Manual

Extech MA145 User Manual

Datasheet

Extech MA140 MA145 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.