Discontinued

Extech MA3110

3000A True RMS AC Flex Clamp Meter

The Extech MA3110 is a 3000 A True RMS AC Flex Clamp Meter. The 28 cm (11 in) clamp jaw easily wraps around bus bars and cable bundles that may be difficult to access with regular clamp meters. The thin 8 mm cable diameter easily fits into tight spaces. Includes test leads for multimeter functions measuring voltage, resistance, and capacitance. The true RMS and CAT IV rated allows for maximum accuracy and safety for your measurements.

Specifications

General
AC Current 600A, 3000A
AC Current Basic Accuracy ±1%
AC Current Max Resolution 0.1A, 1A
AC Voltage 6V, 60V, 600V, 1000V
AC Voltage Basic Accuracy ±1%
AC Voltage Max Resolution 0.001V
Capacitance 6nF, 60nF, 600nF, 6µF, 60µF, 600µF
Capacitance Max Resolution 0.001nF
Continuity Yes
DC Voltage 6V, 60V, 600V, 1000V
DC Voltage Basic Accuracy ±0.8%
DC Voltage Max Resolution 0.001V
Diode Test Yes
Jaw Size 11" (28cm)
Resistance 600Ω, 6kΩ, 60kΩ, 600kΩ, 6MΩ, 60MΩ
Resistance Max Resolution 0.1Ω
True RMS Yes
Additional Details
Certifications CE, UL, NIST
Dimensions 11.4 × 5.3 × 1.1" (290 × 135 × 27.8mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 years
Weight 7.3oz (208g)

Resources & Support

Certification

Extech MA3110 Declaration of Conformity

Datasheet

Extech MA3110 Datasheet

User Manual

Extech MA3110 User Manual

Export Restrictions