Discontinued

Extech MA410

400A AC Clamp Meter + NCV

The compact Extech MA410 400 A True RMS Clamp Meter offers plant maintenance techs, electrical contractors, HVAC troubleshooter, and DIYers a test instrument that delivers a high level of features at a great price. In addition to a host of core multimeter and current measurement capabilities, it also has a built in, non contact voltage (NCV) detector. The heart of the MA410 is a full function digital multimeter. The measurement functions cover most types of troubleshooting over and above noninvasive current probe measurements. This includes voltage, resistance, capacitance, frequency, duty cycle, diode, and continuity tests. Even measure temperature with the supplied Type K bead wire temperature probe. Comes with test leads, general purpose Type K wire temperature probe, two AAA batteries, carrying case, user manual, and a one year limited warranty.

Specifications

General
AC Current 40.00A, 400.0A
AC Current Basic Accuracy ±(2.5% of reading + 8 digits)
AC Current Max Resolution 0.01A
AC Voltage 4.000V, 40.00V, 400.0V, 600V
AC Voltage Basic Accuracy ±(1.8% of reading + 8 digits)
AC Voltage Max Resolution 0.001V
Capacitance 40.00nF, 400.0nF, 40.00µF, 100.0µF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Voltage 400.0mV, 4.000V, 40.00V, 400.0V, 600V
DC Voltage Basic Accuracy ±(0.8% of reading + 2 digits)
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Duty Cycle 0.5 to 99.0%
Duty Cycle Basic Accuracy ±(1.2% of reading + 2 digits)
Duty Cycle Max Resolution 0.10%
Frequency 10Hz to 10kHz
Frequency Basic Accuracy ±(1.5% of reading + 2 digits)
Frequency Max Resolution 0.01Hz
Jaw Size 1.2" (30mm), conductors up to 350MCM
Resistance 400.0Ω, 4.000kΩ, 40.00kΩ, 400.0kΩ, 4.000MΩ, 40.00MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution -4 to 1400 °F (-20 to 760 °C)
Temperature (Type N) ±(3% of reading + 9°F/5°C)
Temperature (Type N) Basic Accuracy 0.1°F/°C
True RMS Yes
Additional Details
Certifications CE
Dimensions 7.9 × 2.6 × 1.5" (200 × 66 × 37mm)
Display 4000-count segment LCD
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 600V
Warranty 2 years
Weight 7.2oz (205g)

Resources & Support

Datasheet

Extech MA410 Datasheet

User Manual

Extech MA410 User Manual

Export Restrictions