Discontinued

Extech MG300

13 Function Wireless True RMS MultiMeter/Insulation Tester

The Extech MG300 is a True RMS Multimeter with a built in insulation resistance tester that features wireless data streaming for remote monitoring and datalogging. By adding insulation testing capabilities to the ubiquitous digital multimeter, electricians are always equipped for insulation testing. This feature helps make the MG300 a more routine part of predictive maintenance with faster troubleshooting and repairs without additional tools. The rugged and waterproof (IP67-rated) combination meter includes a digital insulation resistance tester (or megohmmeter) with 4 different test voltages for measuring resistance up to 4G Ω with 0.001 MΩ resolution. Complete with remote receiver with USB cable, windows compatible software, heavy duty test leads, alligator clip test lead, Type K bead wire temperature probe with adapter, carrying case, and 6 AA batteries.

Specifications

General
AC Current 10A
AC Current Basic Accuracy ±1.5%
AC Current Max Resolution 0.1µA
AC Voltage 1000V
AC Voltage Basic Accuracy ±1%
AC Voltage Max Resolution 0.1mV
Capacitance 40mF
Capacitance Max Resolution 0.001nF
Continuity Yes
Current Loop (4-20mA) % -25 to 125%
Current Loop (4-20mA) % Max Resolution 0.01%
DC Current 10A
DC Current Basic Accuracy ±1.0%
DC Current Max Resolution 0.01µA
DC Voltage 1000V
DC Voltage Basic Accuracy ±0.06%
DC Voltage Max Resolution 0.01mV
Diode Test Yes
Duty Cycle 0.1 to 99.9%
Duty Cycle Basic Accuracy ±1.2%
Duty Cycle Max Resolution 0.01
Frequency 100MHZ
Frequency Basic Accuracy ±0.1%
Frequency Max Resolution 0.001HZ
Insulation Resistance 4MΩ, 40MΩ, 400MΩ, 4000MΩ
Insulation Resistance Basic Accuracy ±3%
Insulation Resistance Max Resolution 0.001MΩ
Insulation Test Voltage 125V, 250V, 500V, 1000V
Resistance 40MΩ
Resistance Max Resolution 0.01Ω
Temperature (Type K) Max Resolution -58 to 2192°F (-50 to 1200°C)
Temperature (Type N) ±1% + 4.5°F (2.5°C)
Temperature (Type N) Basic Accuracy 0.1°F (0.1°C)
True RMS Yes
Wireless Transmission Frequency 915MHz
Additional Details
Certifications CE, FC, UL
Dimensions 7.8 × 3.6 × 1.9" (200 × 92 × 50mm)
IP Rating IP67
Power 6 × AA (1.5V) batteries
Safety Category CATIV - 600V
Warranty 2 years
Weight 20.5oz (582g)

Resources & Support

Certification

Extech MG300 Declaration of Conformity

Datasheet

Extech MG300 Datasheet

User Manual

Extech MG300 User Manual

Export Restrictions