Discontinued

Extech MM560A

MultiMaster® High-Accuracy Multimeter

The Extech MM560A is a MultiMaster® High-Accuracy Multimeter that functions with 0.03% basic DCV accuracy and up to 20 kHz True RMS ACV bandwidth. It measures capacitance, frequency, resistance, continuity, duty cycle, and diode tests with 600 V input protection on all functions. It also has min/max recording with auto ranging, auto power off, relative and hold, and a peak function which captures transient pulses. Optional Windows compatible PC communication software and optically isolated cable. Complete with test leads, protective holster with stand, and 9 V battery.

Specifications

General
AC Current 500µA, 5000µA, 50mA, 500mA, 5A, 10A
AC Current Basic Accuracy ±(1% + 40 digits)
AC Current Max Resolution 0.01µA
AC Voltage 500mV, 5V, 50V, 500V, 1000V
AC Voltage Basic Accuracy ±(0.8% + 60 digits)
AC Voltage Max Resolution 0.01mV
Capacitance 50nF to 9999µF
Capacitance Max Resolution 0.01nF
DC Current 500µA, 5000µA, 50mA, 500mA, 5A, 10A
DC Current Basic Accuracy ±(0.1% + 20 digits)
DC Current Max Resolution 0.01µA
DC Voltage 500mV, 5V, 50V, 500V, 1000V
DC Voltage Basic Accuracy ±(0.03% + 2 digits)
DC Voltage Max Resolution 0.01mV
Duty Cycle 0.1% to 99.99%
Duty Cycle Basic Accuracy ±(3 digits/kHz + 2 digits)
Duty Cycle Max Resolution 0.01%
Frequency Electrical: 5Hz to 200kHz, Electronic: 5Hz to 2MHz
Frequency Basic Accuracy ±(0.002% + 4 digits)
Frequency Max Resolution 0.0001Hz
Resistance 500Ω, 5kΩ, 50kΩ, 500kΩ, 5MΩ, 50MΩ
Resistance Max Resolution 0.01Ω
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7.32 × 3.42 × 1.39" (186 × 87 × 35.5mm)
Power 1 × 9V battery
Safety Category CATIV - 600V
Warranty 3 years
Weight 0.75lb (340g)

Resources & Support

Datasheet

Extech MM560A-MM570A Datasheet

User Manual

Extech MM560A MM570A User Manual

Export Restrictions