Discontinued

Extech MM570A

MultiMaster® High-Accuracy Multimeter

The Extech MM570A is a High-Accuracy Multimeter with 0.02% basic DCV accuracy and up to 100 kHz True RMS ACV bandwidth. The MM570A has special True RMS combination AC/DC function for measurements of rectified AC (non-symmetrical) voltage and current waveforms. Features include 4 mA to 20 mA readings, displayed as 0-100% for process current measurements. Like other quality multimeters, it includes functions like dual Type K temperature inputs, capacitance, frequency, resistance, continuity, duty cycle, and diode tests. with. Additionally it has min/max recording with auto ranging, auto power off, relative, hold, and a peak function which captures transient pulses. Optional Windows® compatible PC communication software and optically isolated cable. Complete with test leads, temperature probe, protective holster with stand, and 9 V battery.

Specifications

General
AC Current 500µA, 5000µA, 50mA, 500mA, 5A, 10A
AC Current Basic Accuracy ±(0.7% + 50 digits)
AC Current Max Resolution 0.01µA
AC Voltage 500mV, 5V, 50V, 500V, 1000V
AC Voltage Basic Accuracy ±(0.4% + 40 digits)
AC Voltage Max Resolution 0.01mV
Capacitance 50nF to 9999µF
Capacitance Max Resolution 0.01nF
DC Current 500µA, 5000µA, 50mA, 500mA, 5A, 10A
DC Current Basic Accuracy ±(0.1% + 20 digits)
DC Current Max Resolution 0.01µA
DC Voltage 500mV, 5V, 50V, 500V, 1000V
DC Voltage Basic Accuracy ±(0.02% + 2 digits)
DC Voltage Max Resolution 0.01mV
Duty Cycle 0.1% to 99.99%
Duty Cycle Basic Accuracy ±(3 digits/kHz + 2 digits)
Duty Cycle Max Resolution 0.01%
Frequency Electrical: 5Hz to 200kHz, Electronic: 5Hz to 2MHz
Frequency Basic Accuracy ±(0.002% + 4 digits)
Frequency Max Resolution 0.0001Hz
Resistance 500Ω, 5kΩ, 50kΩ, 500kΩ, 5MΩ, 50MΩ
Resistance Max Resolution 0.01Ω
Temperature [Type K] Max Resolution -58 to 1832 °F (-50 to 1000 °C )
Temperature [Type N] ±(0.3% + 2°F/1°C)
Temperature [Type N] Basic Accuracy 0.1°F/°C
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7.32 × 3.42 × 1.39" (186 × 87 × 35.5mm)
Power 1 × 9V battery
Safety Category CATIV - 600V
Warranty 3 years
Weight 0.75lb (340g)

Resources & Support

Datasheet

Extech MM560A-MM570A Datasheet

Certification

Extech MM570A Declaration of Conformity

User Manual

Extech MM560A MM570A User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.