Discontinued

Extech MN26T

MiniTec™ Autoranging Digital MultiMeter

Small on size, big on versatility, the autoranging Extech MN26T MiniTec™ Digital Multimeter is equipped with extensive capabilities, making it a popular choice for technicians, electrical hobbyists/tinkerers, and DIYers alike. You can use the MN26T the way you would use a bigger meter, but you can also keep it with you for quick testing, on the road repairs, or in the field service calls. Use it to measure AC/DC voltage and current, as well as resistance, capacitance, frequency, and duty cycle. Test diodes and continuity, and use functions like data hold and relative mode. Even measure temperature with the supplied Type K bead wire temperature probe. The 4 digit, 4,000 count display is easy to read, and the built in tilt stand is handy for bench work. Comes with test leads, Type K thermocouple probe, two AAA batteries, and carrying case.

Specifications

General
AC Current 10A
AC Current Basic Accuracy ±1.8%
AC Current Max Resolution 0.1µA
AC Voltage 600V
AC Voltage Basic Accuracy ±1.5%
AC Voltage Max Resolution 0.1mV
Capacitance 200ΩF
Capacitance Max Resolution 0.001nF
Continuity Yes
DC Current 10A
DC Current Basic Accuracy ±1.5%
DC Current Max Resolution 0.1µA
DC Voltage 600V
DC Voltage Basic Accuracy ±1.0%
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Duty Cycle 0.1% to 99.9% (0.1%)
Duty Cycle Basic Accuracy ±1.2%
Frequency 10MHz
Frequency Basic Accuracy ±1.5%
Frequency Max Resolution 0.001Hz
Resistance 40MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution 0 to 1400 °F (1 °), 0 to 760 °C
Temperature (Type N) ±3.0%
Temperature (Type N) Basic Accuracy 1 °
Additional Details
Certifications CE, ETL
Dimensions 4.8 × 2.4 × 1.6" (122 × 61 × 40mm)
Display 4000-count segment LCD
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 600V
Warranty 2 years
Weight 9.17oz (260g)

Resources & Support

Certification

Extech MN26T Declaration of Conformity

Datasheet

Extech MN26T Datasheet

Export Restrictions