Discontinued

Extech MN47

12 Function Compact MultiMeter + NCV

The compact, manual ranging MN47 digital mini multimeter is equipped with the extensive capabilities for both active tradesman and hobbyist alike. In addition to its electronic and electrical testing functions, the MN47 adds value with a built in, non-contact voltage detector. You won't have to search for a voltage pen in order to safely check for voltage prior to attaching the multimeter's test leads. A bright red LED alerts you to the presence of voltage. Complete with test leads, bead wire Type K probe, 9 V battery, and a carrying case.

Specifications

General
AC Current 10A
AC Current Max Resolution 0.1µA
AC Voltage 600V
AC Voltage Max Resolution 0.1V
Capacitance 100µF
Capacitance Max Resolution 1pF
Continuity Yes
DC Current 10A
DC Current Max Resolution 0.1µA
DC Voltage 600V
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Duty Cycle 0.1 to 99.9%
Frequency 10MHz
Frequency Max Resolution 0.001Hz
Non_Contact Voltage [NCV] Detector 100 to 600VAC
Resistance 40MΩ
Resistance Max Resolution 0.1Ω
Temperature [Type K] Max Resolution 1400 °F (760 °C)
Additional Details
Certifications CE
Dimensions 5.9 × 2.75 × 1.8" (150 × 70 × 48mm)
Display 4000-count segment LCD
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 9oz (255g)

Resources & Support

User Manual

Extech MN47 User Manual

Certification

Extech MN47 Declaration of Conformity

Datasheet

Extech MN42-MN47 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.