Discontinued

Extech MO100

Moisture Meter

The Extech MO100 is a pocket-sized moisture meter for measuring moisture content in wood, plaster, and building materials. It features a unique dual LCD display showing both wall moisture (0 to 100) and air temperature (0°C to 50°C/32°F to 122°F) simultaneously. The multi-position sensor pins retract for safe storage. Easy to operate with a selectable side switch (Off, Test, Calibrate), the Extech MO100 also offers data hold to freeze readings on the screen and calibration adjustment for increased repeatability. It comes complete with spare pins, two AAA batteries, and storage case.

Specifications

General
Relative Moisture Content (Pin) 0 to 100
Sensor Type Replaceable threaded contact pins
Temperature (Contact) 32 to 122°F (0 °F to 50 °C)
Temperature (Contact) Max Resolution 0.2°
Additional Details
Certifications CE
Dimensions 7.6 × 0.8 × 1.8" (192 × 30 × 45mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 3.8oz (108g)

Resources & Support

Datasheet

Extech MO100 Datasheet

User Manual

Extech MO100 User Manual

Export Restrictions