Discontinued

Extech MO270

Wireless Pin/Pinless Moisture Meter

The Extech MO270 is a Wireless Pin/Pinless Moisture Meter with detachable pin/pinless sensors that transmit data to the display, and can be viewed up to 20 m (65 ft) from the measurement point. Measurements are viewed on a full color graphical display. Readings from 8 remote sensors can be viewed on the display. The receiver can record data from 40 remote sensors simultaneously. Trending Mode displays a graphical representation of live readings for fast scanning of large areas. An included telescoping handle extends to 1.2 m (4 ft) for measurements in ceilings or in hard to reach areas (optional 3 m (9.8 ft) and 5 m (16.4 ft) handles available). Complete with 9 V battery, remote pin probe, replacement pins, protective cap, and pouch case.

Specifications

General
Relative Moisture Content (Pinless) 0 to 99.9 (relative)
Relative Moisture Content Max Resolution (Pinless) 0.1
Sensor Type Replaceable threaded contact pins (0.75"/22mm), non-penetrating electromagnetic sensor pad
Wireless Transmission Frequency 2.4GHz (pin/pinless sensor to display)
Wireless Transmission Range 65ft (20m) unobstructed view
WME Moisture Content (Pin) 6.0 to 99.9%
WME Moisture Content Basic Accuracy (Pin) ±(5% of reading + 5 digits)
WME Moisture Content Max Resolution (Pin) 0.10%
Additional Details
Certifications CE
Dimensions 8 × 2.3 × 1.7" (203 × 58.4 × 43.2mm)
Power 3.7V rechargeable Li-Polymer battery
Warranty 2 years
Weight 7.2oz (204g)

Resources & Support

User Manual

Extech MO270 User Manual

Certification

Extech MO270 Declaration of Conformity

Datasheet

Extech MO270 Datasheet

Export Restrictions