Discontinued

Extech MO295

Pinless Moisture Psychrometer + IR Thermometer

The Extech MO295 is an 8 in 1 meter that combines a pin/pinless Moisture Psychrometer with a built-in Infrared (IR) Thermometer. This pinless moisture sensor allows users to measure moisture in various types of wood and building materials with virtually no surface damage, and the remote pin-type probe can be used for contact moisture readings in hard to reach areas. The built in humidity and temperature probe measures relative humidity, air temperature plus grains per pound (GPP), dew point (DP), and vapor pressure. MO295 can store and recall 20 readings in memory. It also features a fast analog bargraph for viewing moisture trends, programmable high/low moisture and humidity alarms, automatic calculation of differential temperature to determine condensation point, min/max function, data hold, and an auto power off function. Comes with a pin moisture probe (MO290-P), one 9 V battery, carrying case, and user manual. Optional specialty moisture probes are available.

Specifications

General
Dew Point -22 to 199 °F (-30 to 100 °C)
Distance to Target Ratio 8:1
Emissivity 0.95 fixed
Measurement Depth up to 0.75" (19mm)
Memory Manually store/recall 20 data readings
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±3%
Relative Moisture Content (Pinless) 6 to 99.9
Relative Moisture Content Max Resolution (Pinless) 0.1
Sensor Type Replaceable threaded contact pins, non-penetrating electromagnetic sensor pad
Temperature (Air) -20 to 170 °F (-29 to 77 °C)
Temperature (Air) Basic Accuracy ±3.6°F (2.0°C)
Temperature (Air) Max Resolution 0.1°F/°C
Temperature (IR) Basic Accuracy -4 to 392 °F (-20 to 200 °C)
Temperature (IR) Max Resolution ±3.5% or ±9°F(4.5°C) whichever greater
Temperature (RTD) 0.1°F/°C
Vapor Pressure 0 to 20.0kPA
Water Vapor 0 to 999gpp (0 to 160g/kg)
WME Moisture Content (Pin) 0 to 99.9%
WME Moisture Content Basic Accuracy (Pin) ±5%
WME Moisture Content Max Resolution (Pin) 0.1
Additional Details
Certifications CE
Dimensions 6.5 × 2.8 × 1.5" (165 × 70 × 38)
Power 1 × 9V battery
Warranty 2 years
Weight 7.4oz (210g)

Resources & Support

Datasheet

Extech MO295 Datasheet

User Manual

Extech MO295 User Manual

Certification

Extech MO295 Declaration of Conformity

Export Restrictions