Discontinued

Extech MO297

Pinless Moisture Psychrometer with IR Thermometer and Bluetooth METERLiNK™

The Extech MO297 is an 8 in 1 Pinless Moisture Psychrometer with a built in infrared (IR) thermometer and Bluetooth MeterLink™ transmitter. It can wirelessly transmits moisture and humidity data to select FLIR thermal imaging IR cameras to incorporate meter readings with thermal images. The pinless moisture sensor allows users to measure moisture in various types of wood and building materials with virtually no surface damage. A remote pin-type probe can be used for contact moisture readings in hard to reach or hazardous areas. Complete with the pin probe cable, 9 V battery, and a case.

Specifications

General
Bluetooth METERLiNK™ Yes
Dew Point -22 to 199 °F (-30 to 100 °C)
Distance to Target Ratio 8:1
Emissivity 0.95 fixed
Measurement Depth up to 0.75" (19mm)
Memory Manually store/recall 20 data readings
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±3%
Relative Moisture Content (Pinless) 0 to 99.9
Relative Moisture Content Max Resolution (Pinless) 0.1
Sensor Type Replaceable threaded contact pins, non-penetrating electromagnetic sensor pad
Temperature (Air) -20 to 170 °F (-29 to 77 °C)
Temperature (Air) Basic Accuracy ±3.6°F (2.0°C)
Temperature (Air) Max Resolution 0.1°F/°C
Temperature (IR) Basic Accuracy -4 to 392 °F (-20 to 200 °C)
Temperature (IR) Max Resolution ±3.5% or ±9°F(4.5°C) whichever greater
Temperature (RTD) 0.1°F/°C
Vapor Pressure 0 to 20.0kPA
Water Vapor 0 to 999gpp (0 to 160g/kg)
Wireless Connectivity Bluetooth
WME Moisture Content (Pin) 0 to 99.9%
WME Moisture Content Basic Accuracy (Pin) ±5%
WME Moisture Content Max Resolution (Pin) 0.1
Additional Details
Certifications CE
Dimensions 6.5 × 2.8 × 1.5" (165 × 70 × 38)
Power 1 × 9V battery
Warranty 2 years
Weight 7.4oz (210g)

Resources & Support

Certification

Extech MO297 Declaration of Conformity

User Manual

Extech MO297 User Manual

Datasheet

Extech MO297 Datasheet

Export Restrictions