Discontinued

Extech MO300

Pinless Moisture Meter with Bluetooth®

The Extech MO300 is a Pinless Moisture Meter with Bluetooth®. This meter transmits key environmental readings to Android mobile devices. The MO300 measures moisture, humidity, temperature, vapor pressure, and dew point. Quickly indicates the moisture content of multiple wood types and other building materials with pinless technology without damaging the surface. The remote, pin-type probe allows for contact moisture readings. The MO300 features manual storing/recall (20 labeled readings) or datalog (50 K readings) using the Android app. It also has a large dual display with an automatic backlight and fast analog bargraph, plus programmable high and low moisture/humidity alarms. Use the IR circuit to measure non-contact surface temperature. It can automatically calculate differential temperature, and it features min/max modes, data hold, and auto power off functions. Product is complete with pin moisture probe (MO290-P) and 0.9 m (3 ft) cable, 9 V battery, user manual, and pouch.

Resources & Support

User Manual

Extech MO300 User Manual

Datasheet

Extech MO300 Datasheet

Certification

Extech MO300 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.