Discontinued

Extech MO53

Pinless Moisture Meter

Use Extech’s MO53 Pinless Moisture Meter for non-invasive measurements on wood and other building materials with virtually no surface damage. The depth of measurement is approx 20 mm (< 0.75 in). It is easy to operate with display icons that indicate the levels of moisture content plus an audible alert feature. The MO53 is ideal for building restoration projects and applications where moisture detection on floors, tiles, and under carpets is critical. A must-have tool for analyzing the after effects of water leakage behind walls and in ceilings.

Specifications

General
Measurement Depth <0.75" (20mm)
Sensor Type Non-penetrating electromagnetic sensor pad
WME Moisture Content (Pinless) Wood: 0 to 99.9%; Other building materials: 0 to 56.5%
WME Moisture Content Max Resolution (Pinless) 0.10%
Additional Details
Certifications CE
Dimensions 6.7 × 2.6 × 1.2" (170 × 65 × 30mm)
Power 1 × 9V battery
Warranty 2 years
Weight 4.2oz (120g) battery not included Range

Resources & Support

Certification

Extech MO53 Declaration of Conformity

Datasheet

Extech MO53 Datasheet

Export Restrictions