Discontinued

Extech OYSTER-16

Oyster™ Series pH/mV/Temperature Meter Kit

The Extech OYSTER-16 Oyster™ Series pH/mV/Temperature Meter Kit is an exclusive Oyster™ design that can be used in the lab or in the field. The large LCD built into the adjustable "flip up" cover displays pH/mV and temperature simultaneously. It is able to store and recall 25 labeled readings. Auto or manual temperature compensation. 5 point buffer recognition. Includes meter, neck strap, 9 V battery, pH probe, sample buffers (4 pH and 7 pH), RTD temperature probe, and carrying case.

Specifications

General
ORP -999mV to 999mV
ORP Basic Accuracy ±2mV
ORP Max Resolution 1 mV
pH 0.00 to 14.00pH
pH Basic Accuracy ±0.02pH
pH Max Resolution 0.01pH
Temperature (Contact) 32.0 to 212.0° F
Temperature (Contact) Basic Accuracy + 0.8° F (0.5° C)
Temperature (Contact) Max Resolution 0.0 to 99.9° C
Additional Details
Certifications CE
Dimensions 3.75 × 4.25 × 2" (96 × 108 × 45mm)
Power 1 × 9V battery or optional AC adapter
Warranty 2 years
Weight 12 oz (340g)

Resources & Support

Datasheet

Extech Oyster-1x Datasheet

Export Restrictions