Discontinued

Extech PH220-S

Waterproof Palm pH Meter with Temperature

The Extech PH220-S is a Palm pH Meter with a stick electrode. The unit is completely waterproof when its electrode is connected to the meter. A microprocessor provides for automatic buffer recognition, and its memory stores up to 25 readings. Includes stick pH electrode, protective holster, pH buffers, and 9 V battery.

Specifications

General
pH 0.00 to 14.00pH
pH Basic Accuracy ±0.01pH
pH Max Resolution 0.01pH
Temperature (Contact) 32° to 212°F (0 to 99.9°C)
Temperature (Contact) Basic Accuracy ±0.8°F/0.5°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 4.4 × 3.1 × 1.5" (111 × 79 × 39mm)
IP Rating IP57
Power 1 × 9V battery
Warranty 2 year
Weight 9.2 oz (260g)

Resources & Support

User Manual

Extech PH220 User Manual

Certification

Extech PH220 Declaration of Conformity

Datasheet

Extech PH220 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.