Discontinued

Extech PQ3350-1

3-Phase Power & Harmonics Analyzer

Product Variations

The Extech PQ3350-1 is a 3-Phase Power & Harmonics Analyzer capable of up to 52,428 single phase readings or 17,476 3-phase readings. It includes a large backlighting LCD displays up to 35 parameters in one screen, and allows for the simultanious display of harmonics and waveform. For single and 3-phase/3-wire or 3-phase/4-wire systems. Complete with 3 flexible current clamps, 4 voltage leads with alligator clips and retractable plunger clips, 8 AA batteries, universal AC adaptor, software, USB interface cable, and case.

Specifications

General
AC Current 1200A
AC Current Basic Accuracy ±(0.5% of reading + 5 digits)
AC Voltage 600V
AC Voltage Basic Accuracy ±(0.5% of reading + 5 digits)
Active Power 9.999MW
Active Power Basic Accuracy ±(1% of reading + 8 digits)
Active Power Energy 0mWh to 999,999kWh
Apparent Power 9999kVA
Apparent Power Basic Accuracy VA=Vrms x Arms
Crest Factor 1.00 to 99.99
Crest Factor Basic Accuracy ±(5% of reading + 30 digits)
Frequency 45-65Hz
Frequency Basic Accuracy 0.1Hz
Harmonics 1 to 99
Harmonics Basic Accuracy ±2%
Memory 52428 records (single phase); 17476 records (3 phase)
Peak AC Current Basic Accuracy ±(5% of reading + 30 digits)
Peak AC Voltage Basic Accuracy ±(5% of reading + 30 digits)
Phase -180.0° to 0° to +180.0°
Phase Basic Accuracy ±1°
Power Factor 0.0 to +1.00
Power Factor Basic Accuracy ±(1.5%° of reading ± 8 digits)
Reactive Power 9999kVAR
Reactive Power Basic Accuracy VAR= sqr (VA² -W² )
Reactive Power Energy 0.0kVARh to 1000MWh
True RMS Yes
Additional Details
Certifications CE
Dimensions 10.1 × 6.1 × 2.3" (257 × 155 × 57mm)
Power 8 × AA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 2.5 lbs (1160g)

Export Restrictions

Cart

Added to cart