Discontinued

Extech PS101

Differential Pressure Manometer (1psi)

The Extech PS101 Differential Pressure Manometer is ideal for field, manufacturing, or lab/R&D use. It offers a 1 psi range, readings in 11 units, and high resolution. The manometer also features a large LCD display with backlighting, data hold, auto power off/disable, and a zero function for offset correction or measurement. This product is complete with 6 AAA batteries, two connection hoses, and a hard carrying case.

Specifications

General
Pressure (bar) 0.069bar
Pressure (bar) Basic Accuracy ±1% full scale
Pressure (bar) Max Resolution 0.001bar
Pressure (ftH2O) 2.307ftH₂O
Pressure (ftH2O) Basic Accuracy ±1% full scale
Pressure (ftH2O) Max Resolution 0.001ftH₂O
Pressure (inH2O) 27.68inH₂O
Pressure (inH2O) Basic Accuracy ±1% full scale
Pressure (inH2O) Max Resolution 0.01inH₂O
Pressure (inHg) 2.036inHg
Pressure (inHg) Basic Accuracy ±1% full scale
Pressure (inHg) Max Resolution 0.001inHg
Pressure (kgcm²) 0.07kgcm ²
Pressure (kgcm²) Basic Accuracy ±1% full scale
Pressure (kgcm²) Max Resolution 0.001kgcm ²
Pressure (kPa) 6.89kPa
Pressure (kPa) Basic Accuracy ±1% full scale
Pressure (kPa) Max Resolution 0.01kPa
Pressure (mbar) 68.9mbar
Pressure (mbar) Basic Accuracy ±1% full scale
Pressure (mbar) Max Resolution 0.1mbar
Pressure (mmHg) 51.7mmHg
Pressure (mmHg) Basic Accuracy ±1% full scale
Pressure (mmHg) Max Resolution 0.1mmHg
Pressure (mmH₂O) 703mmH₂O
Pressure (mmH₂O) Basic Accuracy ±1% full scale
Pressure (mmH₂O) Max Resolution 1mmH₂O
Pressure (ozin²) 16.00ozin ²
Pressure (ozin²) Basic Accuracy ±1% full scale
Pressure (ozin²) Max Resolution 0.01ozin ²
Pressure (psi) 1psi
Pressure (psi) Basic Accuracy ±1% full scale
Pressure (psi) Max Resolution 0.001psi
Additional Details
Certifications CE
Dimensions 6.7 × 3.1 × 1.4" (169 × 78.3 × 34.4mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 7oz (200g)

Resources & Support

Certification

Extech PS101 Declaration of Conformity

User Manual

Extech PS101 PS106 PS115 User Manual

Datasheet

Extech PS101 PS106 PS115 Datasheet

Export Restrictions