Discontinued

Extech RF153

Digital Brix Refractometer

The Extech RF153 can be used to take quick and accurate % Brix or Refractive Index (RI) measurements of dissolved sucrose level in liquids for beverage and food production, determine maturity of fruits and plants, or control the concentration of industrial fluids (such as cutting coolants, hydraulic fluids, and antifreeze) to extend equipment life and prevent corrosion. With a fast three second response time, the LCD displays % Brix or RI and temperature. The RF153 fits in the palm of your hand and it features built-in ATC, single zero calibration, prism cover, and auto memory storing 10 readings. It has rugged, low maintenance, water resistant (IP65) housing with convenient side spouts for easy drainage.

Specifications

General
Refractive Index (RI) 1.3301 to 1.4374 RI
Refractive Index (RI) Basic Accuracy ±0.0003 RI
Refractive Index (RI) Max Resolution 0.0001 RI
Response Time 3 seconds
Sensor Type Photodiode array detector
Sucrose 0 to 53% Brix (10 to 40°C ATC)
Sucrose Basic Accuracy ±0.2%
Sucrose Max Resolution 0.1% Brix
Temperature (Contact) 39 to 140°F (4 to 60°C)
Temperature (Contact) Basic Accuracy ±1°F/°C
Temperature (Contact) Max Resolution 1°F/°C
Additional Details
Certifications CE
Dimensions 4.4 × 2.4 × 1.5" (113 × 60 × 38mm)
IP Rating IP65
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 4.23oz (120g)

Resources & Support

Datasheet

Extech RF153 Datasheet

User Manual

Extech RF153 User Manual GB

User Manual

Extech RF153 User Manual

Export Restrictions