Discontinued

Extech RH520B

Humidity+Temperature Chart Recorder with Detachable Probe

The Extech RH520B is a paperless Chart Recorder that provides simultaneous digital and graphical display of %RH and temperature or dew point, as well as showing date/time and min/max values. Use the free, PC-based software for data transfer to a PC and to graph %RH, temperature, dew point, wet bulb, and g/kg or GPP. Audible and visual high/low alarm limits can be set for humidity and temperature. This recorder is ideal for storage facilities, green houses, laboratories, and other buildings where temperature or humidity may need to be monitored.

Specifications

General
Relative Humidity 1 to 99%
Relative Humidity Basic Accuracy ±3%
Temperature (Air) -22.0 to 140.0°F (-30.0 to 60.0°C)
Temperature (Air) Basic Accuracy ±1.8°F (±1°C)
Additional Details
Certifications CE, NIST
Dimensions 5 × 7.7 × 0.9" (129 × 195 × 22 mm)
Power 3 × AA (1.5V) batteries
Warranty 2 years
Weight 12.6oz (357 g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech RH520 ExChart Software

You must be logged in to download file.

Datasheet

Extech RH520B RH522B Datasheet

Certification

Extech RH520B Declaration of Conformity

User Manual

Extech RH520B User Manual

Export Restrictions