Discontinued

Extech RHM16

Mini Hygro-Thermometer Monitor

The RHM16 is a Mini Hygro-Thermometer ideal for monitoring temperature and humidity conditions in enclosed or open space environments. It helps gauge proper heat and moisture levels while also recording high and low extremes during the day. Measures in °C only.

Specifications

General
Relative Humidity 10% to 99%
Relative Humidity Basic Accuracy ±5%
Temperature (Air) -10 to 60°C
Temperature (Air) Basic Accuracy ±1°C
Additional Details
Certifications CE
Dimensions 51 × 38 × 16mm
Power 1 × LR44/AG13 (1.5V) battery
Warranty 2 years
Weight 24g

Resources & Support

Certification

Extech RHM16 Declaration of Conformity

Datasheet

Extech RHM16 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart