Discontinued

Extech RHT3

EzSmart™ Hygro-Thermometer

The Extech RHT3 is an EzSmart™ Hygro-Thermometer for use with Android or iOS smart devices. The RHT3 comes with a free app from iTunes and Google Play for taking readings. Complete with a built-in sensor and protective connector cap with strap.

Specifications

General
Dew Point -40 to 140 °F (-40 to 60 °C)
Dew Point Max Resolution 0.1°
Relative Humidity 20% to 95%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 0.1%
Temperature (Air) -4 to 140 °F (-20 to 60 °C)
Temperature (Air) Basic Accuracy ±1.8 °F ( ±1 °C)
Temperature (Air) Max Resolution 0.1 °
Wet Bulb -4 to 140 °F (-20 to 60 °C)
Wet Bulb Max Resolution 0.1 °
Additional Details
Certifications CE
Dimensions 0.7 × 0.35 × 2.1" (18 × 9 × 54mm)
Warranty 2 years
Weight 0.25oz (7g)

Resources & Support

Datasheet

Extech RHT3 Datasheet

User Manual

Extech RHT3 User Manual

Certification

Extech RHT30 Declaration of Conformity

Export Restrictions