Discontinued

Flir RT50

Receptacle Tester with GFCI Check

The RT50 is a reliable GFCI receptacle tester designed for electricians, home or building inspectors, and do-it-yourselfers who need to verify or troubleshoot operation of 3-wire receptacle circuits within residential and commercial buildings. It is durable, easy, and safe to use, and offers the quality you have come to expect from FLIR test and measurement products.

Troubleshoot and verify operation of 3-wire receptacle circuits
Made with an impact-resistant case to handle the roughest jobs, and meets C-UL-US safety standards
Provides all the features you require to verify correct wiring and test for common wiring problems
Designed for long-term, trouble-free operation, with bright indicator lights, test code light legend on both sides, and an ergonomic design

Specifications

Highlighted
Drop test 1.52 m (5 ft)
Warranty Limited 3-year
Measurement & Analysis
Circuit/Outlet Type 3-wire with GFCI
Frequency 50 / 60 Hz
GFCI Test GFCI trip test with status LED
Nominal Voltage 110 - 125 V AC
Wiring Anomaly Detection Open ground, open neutral, open hot, hot & ground reversed, hot & neutral reversed, correct wiring
Environmental & Certifications
Agency Approvals C-UL-US
Compliance
Drop test 1.52 m (5 ft)
Operating Temp & Humidity 0 to 50°C (32 to 122°F)
Storage temperature and relative humidity [RH] -10 to 60°C (14 to 140°F)
Warranty Limited 3-year
General
Dimensions (L x W x H) 96 x 46 x 30.5 mm (3.8 x 1.8 x 1.2 in)
Weight

Resources & Support

Datasheet

RT50 Datasheet