Discontinued

FLIR SC8000 HD

High Speed MWIR Megapixel Science-Grade Infrared Camera

The FLIR SC8200 has a highly sensitive cooled FLIR InSb detector that offers 1,024 × 1,024 true megapixel resolution to produce ultra-sharp thermal images from which the smallest details can be seen and measured. Four active preset operating modes provide adjustable integration times, embedded non-uniformity correction, bad pixel replacement, and window size adjustments. The FLIR readout provides digital data at 200 megapixels per second for extreme imaging flexibility.

Superb resolution, cutting-edge functionality for research and science
Lightning-fast frame rates with full resolution, 14-bit data at 128 fps. Flexible FPA windowing provides for even higher frame rates.
Advanced triggering options through external BNC input, IRIG time, or a software trigger. On-board deterministic time-stamping of each frame.
Multiple simultaneous digital outputs including industry-standard CameraLink, Gigabit Ethernet, CoaXPress and HD-SDI.

Specifications

Highlighted
Resolution 1,344 × 784
Detector Pitch 14 µm
Spectral Range 3.0 – 5.0 µm or 1.5 – 5.0 µm
Detector Type FLIR Indium Antimonide (InSb)
Camera f-number f/4.0
Dynamic Range 14-bit
NETD <25 mK
Frame Rate [Full Window] 124 Hz
Integration Time 500 ns to Full Frame
Standard Temperature Range -20°C to 350°C (-4°F to 662°F )
Optional Temperature Range Up to 1,500°C (2,732°F ) Up to 2,000°C (3,632°F )
Filtering Behind-the-Lens
Focus Manual (Motorized & Tactile – Lens Dependant)
Imaging & Optical
Available Lenses 17 mm, 25 mm, 50 mm, 100 mm, 1000 mm TFOV (50 / 250 / 500 mm) Continuous Zoom (50 / 500 mm)
Camera Control Gigabit Ethernet, USB, RS-232, Camera Link Full (or CXP)
Camera f-number f/4.0
Close-up Lenses/Microscopes NA
Detector Pitch 14 µm
Detector Type FLIR Indium Antimonide (InSb)
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link Full (or CoaXPress)
Dynamic Range 14-bit
Filtering Behind-the-Lens
Focus Manual (Motorized & Tactile – Lens Dependant)
Frame Rate [Full Window] 124 Hz
HD Video HD-SDI 720p50/59/60 1080p25/29/30
Image Time Stamp Internal IRIG-B Decoder Clock / TSPI Accurate Time Stamp
Integration Time 500 ns to Full Frame
NETD <25 mK
Operability >99.5% ( >99.9% typical)
Overlay Customizable ( IRIG-B, Date, Integration Time, Internal Temp, Frame Rate, Sync Mode, Cooler Hours)
Palette Selectable 8-bit
Readout Snapshot
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution 1,344 × 784
Sensor Cooling Closed Cycle Linear
Spectral Range 3.0 – 5.0 µm or 1.5 – 5.0 µm
Subwindow Modes Flexible (steps of 64 columns, 4 rows)
Well Capacity 5.9 M electrons
Zoom 1-4x , Digital Zoom, Panning
Measurement & Analysis
Accuracy ±2°C or ±2% of Reading
Automatic Gain Control Manual, Linear, Plateau Equalization, ROI, DDE
Optional Temperature Range Up to 1,500°C (2,732°F ) Up to 2,000°C (3,632°F )
Standard Temperature Range -20°C to 350°C (-4°F to 662°F )
Communication & Data Storage
Analog Video NTSC, PAL, S-Video, SVGA
Synchronization Modes Genlock; IRIG-B; Sync In, Sync Out, Trigger In
General
Size [L x W x H ] w/o Lens 218 × 143 × 158 mm (8.6 × 5.64 × 6.21 in)
Weight [without lens] 4.5 kg (10 lb)
Power
Power 24 VDC
Environmental & Certifications
Altitude 0 to 40,000 Feet Operational; 0 to 70,000 Feet Non-Operational
Mounting 2 × ¼”-20, 1 × 3/8”– 16, 4 × 10/24
Operating Temperature Range -40°C to 50°C (-40°F to 122°F)
Shock & Vibration 40 g, 11 msec ½ Sine Pulse / 4.3 g RMS Random Vibration, All 3 Axis
Storage Temperature Range -55°C to 80°C (-67°F to 176°F)

Export Restrictions