Flir Si1-LD

Industrial Acoustic Imaging Camera for Compressed Air Leak Detection

$12,549.00

Product Variations

The Flir Si1-LD is an easy-to-use acoustic imaging camera for locating and quantifying pressurized leaks in compressed air systems. This lightweight, one-handed camera is designed to help maintenance, manufacturing, and engineering professionals identify air leaks faster than with traditional methods.
Built with a carefully constructed array of MEMS microphones for high sensitivity, the Si1-LD produces a precise acoustic image that visually displays ultrasonic information, even in loud, industrial environments. The acoustic image is overlaid in real time on a digital image, allowing you to accurately pinpoint the source of the sound, with onboard analytics which quantify the losses being incurred.
The Si1-LD features a plugin that enables you to import acoustic images to Flir Thermal Studio suite for offline editing, analysis, and advanced report creation. Field analysis and reporting can also be done using the Flir Acoustic Camera Viewer cloud service. Transferring of images can be managed via memory stick or USB data cable. Through a regular maintenance routine, the Flir Si1-LD can help facilities reduce their environmental impact and save money on utility bills.

Bandpass filtering allows manual adjustment of the frequencies being analyzed.
The Si1's advanced hardware and algorithms provide increased sensitivity compared to many cameras with more microphones.
Quantify leak severity in real time with this lightweight, smart tool, with simple online or offline reporting options.

Specifications

Highlighted
Acoustic Measurement 96 low-noise MEMS microphones, real-time sound visualization
Distance From 0.3 m (1.0 ft) up to 130 m (427 ft)
Leak Rate Minimum Detectable Leak Rate (MDLR): 0.01 l/min from 2.5 m (8.2 ft)
Imaging & Optical
Camera software update - Automatic over Wi-Fi - USB via computer
Field of view (FOV) 65° diagonal
Video Frame Rate Camera: 60 fps / Acoustic image: 30 fps / Screen: 70 fps
Video Image Resolution 1280 × 720
Zoom 8x Digital zoom
Measurement & Analysis
Able to Quantify Compressed air
Acoustic Measurement 96 low-noise MEMS microphones, real-time sound visualization
Bandwidth 2 kHz to 100 kHz
Detection Threshold 20 kHz: −5 dB
35 kHz: 9 dB
50 kHz: 15 dB
80 kHz: 41 dB
100 kHz: 56 dB
Distance From 0.3 m (1.0 ft) up to 130 m (427 ft)
Leak Rate Minimum Detectable Leak Rate (MDLR): 0.01 l/min from 2.5 m (8.2 ft)
User Interface
Display Size: 5 in. 1280 × 720, Resistive touch screen, TFT LCD, MIPI DSI
Power
Battery Li-ion rechargeable battery pack (RRC 2054):14.4 V DC, 3.45 Ah, 49.68 Wh Usage: Up to 2.5 h Charge time: approx. 2 h Max output: 16.8 V DC, 5 A
Battery Charger Input: 19 V to 26 V DC, 2.8 A Max output: 17.4 V DC, 4.8 A
Battery weight ~ 0.25 kg
Environmental & Certifications
Operating And Storage Temperature Range Operating Temperature Range −10°C to 50°C (14°F to 122°F) Storage Temperature Range −20°C to 50°C (−4°F to 122°F) max −20°C to 25°C (−4°F to 77°F) recommended
Protection Class IP54
Warranty http://www.flir.com/warranty/
General
Battery Size 85 mm × 77 mm (RRC2504)
Packaging Size 490 mm × 365 mm × 190 mm (19.3 in × 14.4 in × 7.5 in)
Packaging Type FLIR Si1-LD: Hard transport case
FLIR Si1-LD (No Wi-Fi): Cardboard box
Packaging Weight 6 kg (13 lb)
Size 184 mm × 276 mm × 167 mm (7 in × 11 in × 6 in)
Total Weight [Including All Accessories] ~ 1.45 kg
Weight ~ 1.2 kg

Accessories

  1. Neckstrap (T131758ACC)

Resources & Support

Datasheet

FLIR Si1-LD Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.