Discontinued

Extech SL355

Personal Noise Dosimeter/Datalogger

The Extech SL355 is a compact, lightweight Noise Dosimeter designed to test exposure and provide surveys for compliance with OSHA, MSHA, DOD, ACGIH, and ISO standards. Featuring a USB interface and Windows-compatible software to control setup and retrieve stored events or analyze measurements, this dosimeter provides adjustable criterion level, exchange rate, and threshold. It can also measure frequency weighted noise exposure and peak sound level simultaneously. Comes with belt clip, clip on 12.7 mm (0.5 in) microphone with 0.8 m (2.6 ft) cable, 3 AAA batteries, mini screwdriver carrying case, PC software, USB cable, and user manual.

Specifications

General
Criterion 80, 84, 85 or 90dB
Exchange Rate 3, 4, 5 or 6 dB
High Level 115dB
Memory 20 surveys
Microphone 1/2 inch electret condenser with 31" cable
Peak 130dB (for 60-130dB range); 140dB (for 70-140dB range)
Response Time Fast or Slow
Sound Range (dB) A/C Weighting: 60-130dB and 70-140dB; C or Z (Linear) Peak: 93-133dB (for 60-130dB range); 103-143dB (for 70-140dB range)
Threshold 70-90 (1db steps)
Additional Details
Certifications CE
Dimensions 3.8 × 2 × 1.4" (97 × 51 × 35mm)
Display LCD 0.01-9999%
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 4.2oz (120g) incl.batteries

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech SL355 Software

You must be logged in to download file.

Certification

Extech SL355 Declaration of Conformity

Datasheet

Extech SL355 Datasheet

Datasheet

Extech SL355-KIT-3 Datasheet

User Manual

Extech SL355 User Manual

Export Restrictions