Discontinued

FLIR SV87-KIT

Vibration Monitoring Solution

$1,420.00

Vibration trending and analysis can help detect serious problems with industrial machines long before the damage can be seen. That’s why the FLIR SV87-KIT Vibration Monitoring Solution is essential for manufacturing processes that use rotating machinery, industrial pumps, fans, gearboxes, and motors. The included remote monitoring gateway stores sensor data and wirelessly transmits readings in real time to a mobile device or PC. This allows professionals to make knowledgeable decisions about machine operation and maintenance without having to wait for the next manual inspection – reducing unplanned downtime, lowering operational costs, and improving profitability.

Wireless continuous vibration and temperature monitoring
Wireless sensor measurements provide live remote condition of key mechanical assets.
Monitor conditions remotely from a mobile device or PC, and receive automatic alerts or emails as soon as abnormal conditions are detected.
View real-time data and trending charts, review data samples stored every 90 seconds, and export data to CSV files.

Specifications

Measurement & Analysis
AC Voltage Gateway: 100 V to 240 V AC, 50/60 Hz
Frequency Range 10 Hz to 1 kHz
Communication & Data Storage
Memory Type On Gateway: Flash memory; On Windows: PC hardware
WiFi IEEE 802.11 b/g/n 2.4 GHz
Imaging & Optical
Storage Capacity On Gateway: 32 MB (approx. 5 days of data for 4 sensors); On Windows: Limited by PC hardware
User Interface
Display On Mobile apps and Windows® app - temperature, g-force (x, y, z) and acceleration (x, y, z). Live data, trending charts, historical data
Power
Battery type Sensor: 3.6 V Lithium battery
Low Battery Indication Sensor: Red LED
General
Size Gateway: 5.41 × 4.94 × 4.94 cm (2.11 × 1.93 × 1.93 in); Sensor: 6.5 × 2.5 × 2.7 cm (2.54 × 0.98 × 1.05 in)
Weight Gateway: 66 g (0.15 lb); Sensor: 62 g (0.14 lb)
Environmental & Certifications
Altitude 2000 m
Certifications ETL, IC, FCC, CE, RCM
Drop test Designed for 1 m (3.28 ft)
EMC EN 301 489-1/-17; EN 55032/EN 55024; EN 61000-3-2/-3; FCC Part 15C, Part 15B
Encapsulation Gateway: IP40; Sensor: IP67
Humidity (Operating and Storage) 10% to 95% relative humidity (RH) non-condensing
Operating Temperature Range Gateway: -25 to 65°C (-13 to 149°F); Sensor: -30 to 80°C (-22 to 176°F)
Radio Spectrum 2.4 GHz (Wi-Fi and Bluetooth)
Shock & Vibration Sensor: ±32 g
Storage Temperature Range Gateway: -25 to 65°C (-13 to 149°F); Sensor: -30 to 80°C (-22 to 176°F)
Warranty 3-year warranty
http://www.flir.com/testwarranty/

Accessories

Resources & Support

Datasheet

SV87-KIT Datasheet

User Manual

SV87-KIT User Manual

Brochure

FLIR Renewable Energy Wind Power Brochure