G-Series Battery Charger (T300571ACC)

$509.00

For FLIR G-Series Optical Gas Imaging Cameras

Specifications

Power
Power 12 VDC input max. 3A
Environmental & Certifications
Certifications IEC/EN 62368-1, IEC/EN 61000-6-2, FCC Part 15B, IEC/EN 61000-6-3
Operating Temperature 0°C to 30°C (32°F to 86°F)
General
Size (L x W x H) 142 × 75 × 165 mm (5.6 × 3 × 6.5 in)
Weight 0.475 kg (1.05 lbs)
Cart

Added to cart