Hold & Snapshot Remote Control (TA93)

Hold & Snapshot Remote Control

$56.00

The TA93 Hold & Snapshot Remote Control with Probe Holder gives you convenient control of your meter from a distance, making it easier to capture images and videos exactly when needed during inspections. Its next-generation wireless functionality eliminates the hassle of reaching for your device, helping you stay focused on the task at hand. With a built-in probe holder and responsive remote operation, the TA93 enables faster problem identification, improved workflow efficiency, and reliable meter control in seconds.

Specifications

Imaging & Optical
Operability 1 m (3.3 ft) Maximum
Measurement & Analysis
Frequency Radio Frequency: 433.92 MHz
Communication & Data Storage
Communication Wireless (RF)
Power
Battery type CR1220 (3 V) Coin Battery
Power Button Operation: Snapshot and Display Hold Functions
Environmental & Certifications
Operating Ambient Temperature and Relative Humidity (RH) -10°C to 30°C (14°F to 86°F), <85% RH 30°C to 40°C (86°F to 104°F), <75% RH 40°C to 50°C (104°F to 122°F), <45% RH
Storage temperature and relative humidity [RH] -20°C to 60°C (-4°F to 140°F), <80% RH
General
Size (L x W x H) 42.7 × 21 × 24.9 mm (1.65 × .82 × .98 in)
Weight 10 g (.35 oz.)

Resources & Support

User Manual

FLIR TA93 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart