Discontinued

FLIR TG275

Thermal Camera for Automotive Diagnostics

The FLIR TG275 is designed specifically for automotive maintenance and repair technicians who want to accelerate diagnostic procedures and avoid undetected problems. Featuring IGM™ (Infrared Guided Measurement), this diagnostic tool combines non-contact temperature measurement and thermal imaging to help you troubleshoot repairs, spot potential faults, and record images that will reassure your customer that the problem has been fixed. This affordable thermal imager is ideal for diagnosing problems in relays and switches, parasitic drain on the battery, drive train components, HVAC system (vents), and much more.

Designed for Automotive Maintenance/Repair Professionals
19,200 pixel IR camera and temperature range up to 550°C (1022°F) surpass the limitations of spot IR thermometers
Get the sharp visual detail of FLIR MSX®, displayed on a vibrant 2.4-inch screen
Tough, drop-tested design with an IP54 enclosure that protects the camera from dirt, dust, and oil

Specifications

Highlighted
IR Resolution 160 × 120 pixels
Thermal Sensitivity/NETD <70 mK
Accuracy ±1.5°C (2.7°F) for temperatures 50°C to 100°C (122°F to 212°F); up to ±3°C (±5.4°F) for -25°C to 50°C (-13°F to 122°F) and 100°C to 550°C (212°F to 1022°F)
Field of view (FOV) 57° × 44°
Image Modes • MSX® (Multi Spectral Dynamic Imaging) • Visual with temperature reading
Display 320 × 240 pixel, 2.4 in color LCD
Storage Media eMMC 4 GB
Imaging & Optical
Automatic Image Adjustment Yes
Built-in Digital Camera Yes
Color Palettes Iron, Rainbow, White hot, Black hot, Arctic, Lava
Detector Pitch 12 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Digital image enhancement Yes
Field of view (FOV) 57° × 44°
Focus Focus free
Gallery Yes
Image Frequency 8.7 Hz
Image Modes • MSX® (Multi Spectral Dynamic Imaging) • Visual with temperature reading
IR Resolution 160 × 120 pixels
Laser Class 1 laser indicates the temperature measurement area; button-activated
Minimum Focus Distance 0.3 m (0.98 ft.)
Minimum Measurement Distance 0.26 m (0.85 ft)
Spectral Range 7.5–14 µm
Thermal Sensitivity/NETD <70 mK
Measurement & Analysis
Accuracy ±1.5°C (2.7°F) for temperatures 50°C to 100°C (122°F to 212°F); up to ±3°C (±5.4°F) for -25°C to 50°C (-13°F to 122°F) and 100°C to 550°C (212°F to 1022°F)
Camera size (L x W x H) 210 mm × 64 mm × 81 mm (8.3 in × 2.5 in × 3.2 in)
Camera weight incl battery 0.394 kg (13.9 oz)
Center spot Yes
Emissivity Correction Yes: 4 preset levels with custom adjustment of 0.1–0.99
Object Temperature Range -25°C to 550°C (-13°F to 1022°F)
Set-up Commands • Local adaptation of units, language, date, and time formats • Screen brightness (high, medium, low) • Gallery, deletion of images
Spot Meter Center spot on/off
User Interface
Display 320 × 240 pixel, 2.4 in color LCD
Languages Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish
Communication & Data Storage
Image Storage Capacity 4 GB for storage of up to 50,000 pictures
Interface USB 2.0, Bluetooth
Memory Expansion NA
Memory Type Internal
Saved image format JPEG
Storage Media eMMC 4 GB
USB USB Type-C: data transfer/power
USB - Standard USB 2.0 High Speed
Power
Battery charge life 30 days minimum
Battery operating time 5 hours continuous scanning, 4.5 hours with laser on
Battery type Rechargeable Li ion battery
Battery voltage 3.7 V
Charging system Battery is charged inside the camera
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time 4 hours to 90%, 6 hours to 100%
Power Management Adjustable: off, 5 min., 15 min., 30 min.
Environmental & Certifications
Drop test Designed for 2 m (6.6 ft)
EMC • EN 61000-6-3 •EN 61000-6-2 •FCC 47 CFR Part 15 Class B
Encapsulation IP 54 (IEC60529)
Humidity (Operating and Storage) 0-90% RH (0-37°C (32-98.6°F)), 0-65% RH (37-45°C (98.6-113°F)), 0-45% RH (45-55°C (113-131°F))
Operating Temperature Range • Up to 10 min. with flashlight on, -10°C to 90°C (14°F to 194°F) • Up to 2 min. with flashlight on, -10°C to 115°C (14°F to 239°F)
Radio Spectrum • ETSI EN 300 328 • FCC Part 15.249 • RSS-247 Issue 2 • EN 301 489-1:2011 • EN 301 489-17:2009
Safety CE/CB/EN61010/UL
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range -30°C to 55°C (-22°F to 131°F)
Tripod Mounting 1/4 in.-20 on handle bottom
Vibration 2 g (IEC 60068-2-6)
Warranty FLIR 2-10 warranty
General
Includes TG275, printed documentation, wrist strap lanyard, USB A to USB C cable, carry pouch
Weight [battery included] 0.394 kg (13.9 oz.)

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - TG275

You must be logged in to download file.

Datasheet

TG275 Datasheet

User Manual

TG275 User Manual

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Export Restrictions