Discontinued

FLIR TG297

Industrial High Temp Thermal Camera

The FLIR TG297 is a one-of-a-kind industrial diagnostic tool that combines accurate temperature measurement with the ability to image up to 1030°C (1886°F). Patented FLIR MSX® (Multi-Spectral Dynamic Imaging) enhancement improves image clarity by embossing visual scene details on full thermal images. The TG297 is ideal for high-temperature industrial uses such as measuring the heat of glass furnaces, kilns, and forges as well as manufacturing applications, allowing you to accurately target potential faults, troubleshoot repairs, and monitor processes. Record images to assure your team that machinery and systems are functioning safely and at peak efficiency.

Designed for Affordable Industrial High-Temp Imaging
Measure a wide range of temperatures from -25°C to 1030°C (-13°F to 1886°F) with a true 160 × 120 IR pixel imager (19,200 pixels)
Diagnose problems faster on extreme heat targets by engaging the high temperature filter over the lens to create a detailed image
Work from a safe distance to measure high-temperature objects (e.g. a glass furnace) with a portable tool protected by an IP54 enclosure

Specifications

Highlighted
IR Resolution 160 × 120 pixels
Thermal Sensitivity/NETD <70 mK
Accuracy ±1.5°C (2.7°F) for temperatures 50°C to 100°C (122°F to 212°F); up to ±3°C (±5.4°F) for -25°C to 50°C (-13°F to 122°F) and 100°C to 1030°C (212°F to 1886°F)
Field of view (FOV) 57° × 44°
Image Modes • MSX® (Multi Spectral Dynamic Imaging) • Visual with temperature reading
Display 320 × 240 pixel, 2.4 in color LCD
Storage Media eMMC 4 GB
Imaging & Optical
Built-in Digital Camera Yes
Color Palettes Iron, Rainbow, White hot, Black hot, Arctic, Lava
Detector Pitch 12 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Digital image enhancement Yes
Field of view (FOV) 57° × 44°
Focus Focus free
Gallery Yes
Image Frequency 8.7 Hz
Image Modes • MSX® (Multi Spectral Dynamic Imaging) • Visual with temperature reading
IR Resolution 160 × 120 pixels
Laser Class 1 laser indicates the temperature measurement area; button-activated
Minimum Focus Distance 0.3 m (0.98 ft)
Minimum Measurement Distance 0.26 m (0.85 ft)
Spectral Range 7.5 - 14 µm
Thermal Sensitivity/NETD <70 mK
Measurement & Analysis
Accuracy ±1.5°C (2.7°F) for temperatures 50°C to 100°C (122°F to 212°F); up to ±3°C (±5.4°F) for -25°C to 50°C (-13°F to 122°F) and 100°C to 1030°C (212°F to 1886°F)
Camera size (L x W x H) 210 × 64 × 81 mm (8.3 × 2.5 × 3.2 in)
Camera weight incl battery 0.394 kg (13.9 oz)
Center spot Yes
Emissivity Correction Yes: 4 preset levels with custom adjustment of 0.1–0.99
Object Temperature Range -25°C to 1030°C (-13°F to 1886°F)
Set-up Commands • Local adaptation of units, language, date, and time formats • Screen brightness (high, medium, low) • Gallery, deletion of images
Spot Meter Center spot on/off
User Interface
Display 320 × 240 pixel, 2.4 in color LCD
Languages Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish.
Communication & Data Storage
Image Storage Capacity 4 GB for storage of up to 50,000 pictures
Interface USB 2.0, Bluetooth
Memory Type Internal
Saved image format JPEG
Storage Media eMMC 4 GB
USB USB Type-C: data transfer/power
USB - Standard USB 2.0 High Speed
Power
Battery charge life 30 days minimum
Battery operating time 5 hours continuous scanning, 4.5 hours with laser on
Battery type Rechargeable Li ion battery
Battery voltage 3.7 V
Charging system Battery is charged inside the camera
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time 4 hours to 90%, 6 hours to 100%
Power Management Adjustable: off, 5 min., 15 min., 30 min.
Environmental & Certifications
Certifications CE, CB, RCM, IEC60825-1, FDA, UL, CEC, NRCan
Drop test Designed for 2 m (6.6 ft)
EMC • EN 61000-6-3 • EN 61000-6-2 • FCC 47 CFR Part 15 Class B
Encapsulation IP 54 (IEC60529)
Humidity (Operating and Storage) 0-90% RH (0-37°C (32-98.6°F)), 0-65% RH (37-45°C (98.6-113°F)), 0-45% RH (45-55°C (113-131°F))
Operating Temperature Range -10°C to 45°C (14°F to 113°F)
Radio Spectrum • ETSI EN 300 328 • FCC Part 15.249 • RSS-247 Issue 2 • EN 301 489-1:2011 • EN 301 489-17:2009
Safety CE/CB/EN61010/UL
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range -30°C to 55°C (-22°F to 131°F)
Tripod Mounting 1/4 in.-20 on handle bottom
Vibration 2 g (IEC 60068-2-6)
Warranty FLIR 2-10 warranty
General
Includes TG297, printed documentation, wrist strap lanyard, USB A to USB C cable, carry pouch

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - TG297

You must be logged in to download file.

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

User Manual

TG165-X TG267 TG297 User Manual

Datasheet

TG297 Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions