Discontinued

FLIR TG54

24:1 Spot IR Thermometer

$210.00

The FLIR TG54 provides non-contact surface temperature readings so you can quickly and easily take measurements in places that are out of reach. Providing a distance-to-spot ratio of 24:1, the TG54 can measure smaller targets from a safer distance. The thermometer gives you control to view your current reading and last two temperature readings simultaneously, and the color screen makes it easy to navigate and select settings.

Hard to reach just got easier
Provides non-contact temperature measurement and a 24:1 spot ratio to measure smaller targets from a safer distance.
The TG54's graphical menu structure and color display provide easy access to settings and clear navigation.
Built to withstand a 3-meter drop, the industrial and compact design makes it easy to carry wherever you need it.

Specifications

Highlighted
Distance to Spot Ratio [D:S] 24:1
Basic Accuracy ±1°C/1.8°F or 1% of Reading
Emissivity Adjustable with 4 presets and custom option
Imaging & Optical
Display [w x h] 1.45" TFT LCD (128 x 128 pixels)
Laser Orientation Single laser pointer to center of measurement spot, Class 1
Range -30°C to 650°C (-22°F to 1202°F)
Resolution 0.1°C / 0.1°F
Spectral Response 5 to 14 microns
Measurement & Analysis
AVG [6k pts running average] Yes
Basic Accuracy ±1°C/1.8°F or 1% of Reading
Differential [MAX_MIN] Yes
Distance to Spot Ratio [D:S] 24:1
Included Type K Thermocouple Probe Range -
Input Basic Accuracy -
Input Range -
Input Type -
Max_Min Yes
Measurement Resolution -
Response ≤150 Milliseconds
TC_IR Differential Mode -
Power
Auto Power Off Yes with Pre-set adjustment level and Disable option
Continuous Run Time 8hrs Maximum
Power Source 3 x AAA alkaline
General
Alarm High / Low
Alarm Alert Color (Red / Blue) indication
Includes Wrist Strap Lanyard, Quick Start Guide, User Manual (CD), 3 x AAA Batteries, (TG56 adds General Purpose Type K Thermocouple)
Environmental & Certifications
Certifications CE / FDA Laser
Drop test Designed for 3m
Emissivity Adjustable with 4 presets and custom option
IP Rating Designed for IP56
Warranty Limited 3-Year

Resources & Support

User Manual

TG54 TG56 User Manual

Datasheet

TG54 And TG56 sell sheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.