TrafiBot3

Automatic Incident Detection & Traffic Data Collection

The FLIR TrafiBot3 integrated camera combines Full HD visual imaging technology with advanced video analytics. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways, bridges and inside tunnels. The FLIR TrafiBot3 has advanced processing that generates traffic data and incident detection information and thus supports traffic operators with alerts on stopped vehicles, wrong-way drivers, pedestrians, lost cargo, smoke, and traffic flow data.

The Flir TrafiBot3 brings unrivaled image quality in full HD resolution with superior low light performance and wide dynamic range.
Provides critical traffic anomaly detection and traffic data collection.
Extremely compact, rugged and smart design made for quick and easy installation in harsh environments.

Specifications

Communications
Interface 100/1000 Mbps, auto negotiating
Supported Protocols IPv4, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, UPnP, IGMP, SNMP, QoS, ONVIF, TLS1.2, IEEE802.1x
Electrical
Input Voltage 24 V AC/DC PoE IEEE802.3af or IEEE802.3at type I
Power Consumption 7 W nominal; 12 W max
Environmental
Housing material Stainless steel 316L
Humidity 5% to 100%
Operating Temperature Range Continuous: -30°C to +55°C (-22°F to 131°F) (sheltered, air temp) -34°C to +74°C (-29°F to 165°F) per Nema TS-2
Imaging & Optical
Effective Pixels 1920 × 1080, 2.1 MP
Electronic Shutter Speed 1/25 to 1/30000 s
Focal Length 5.1 mm to 51 mm (0.2 in to 2 in)
Horizontal Field of View [HFOV] 57°(W) to 6.2°(N)
Image Sensor 1/3” progressive scan CMOS
Image Stabilization Yes - digital
Optical Zoom 10× motorized
Shutter WDR 120 dB
Mechanical
Mounting Swivel, ceiling mount, and wall/pole mount options

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR Trafibot3 Datasheet GB

Product Selection Guide

Flir Interurban Product Matrix

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart