TrafiCam™ AI

AI-Powered HD Traffic Sensor

Product Variations

Designed to reliably detect and classify road users, the TrafiCam AI is an intelligent visual HD sensor for traffic monitoring in complex urban environments. Featuring a low-light visual HD core and AI algorithms built on 25+ years of traffic detection, TrafiCam AI offers detailed vision and data collection for safer, more efficient cities. Capable of tracking multiple objects, the advanced edge-based AI effectively controls intersections and gathers detailed traffic data for better city planning decisions.

Edge-based AI and low light visual full HD imaging offer advanced intersection control that outperforms other signal control technologies.
TrafiCam AI captures advanced and high-resolution traffic data for better-informed city planning decisions.
Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.

Specifications

System Overview
Detection Zones 24 virtual loops for presence detection
8 traffic data zones for classification and counting
Functionality Vehicle Presence Detection
Traffic Data Collection (Integrated Data)
Queue Length Monitoring
Premium traffic Data Collection (Individual Data) - optional license
Communications
Compression H.264, MPJEG, H.265
Configuration local/remote web page setup via Wi-Fi, PoE or BPL
Electrical
BPL 80 Mbps Broadband over Powerline communication via TI BPL3 (EDGE B&SIU) interface
Detection Distance TrafiCam AI - Wide: 0 - 75 m / 0 - 250ft
TrafiCam AI - Narrow: 30 - 150 m / 100 - 500ft
FCC FCC part 15 class A
Input Power 24-42 VAC / 24-48 VDC
Output Contacts 1 N/O and 1 N/C dry contact direct
16 N/C dry contacts via TI BPL3 interface
4 N/C dry contacts via TI BPL3 EDGE B&SIU interface (more with additional 4 I/O USB expansion boards)
SDLC to traffic light controller via TI BPL3 EDGE B&SIU interface
PoE PoE mode A for configuration, video streaming and data communication
Power Consumption Avg 6 W / Peak 9W
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU
IP Rating IP 67
Shock & Vibration NEMA TS2 specs
Temperature Range -34 to + 74°C / -29 to 165°F
Imaging & Optical
Focus Distance TrafiCam AI - Wide: 2.8mm
TrafiCam AI - Narrow: 8.0mm
Frame Rate 25 fps
Resolution Full HD (1920 x 1080)
Streaming Video RTSP
Type CMOS Type 1/2.8 color High Dynamic Range
Mechanical
Dimensions (incl mounting bracket) TrafiCam AI - Wide: Vertically mounted: 45 cm x 16 cm x 12 cm / 17.7 in x 6.3 in x 4.7 in
Horizontally mounted: 41 cm x 18 cm x 12 cm / 16.2 in x 7.1 in x 4.7 in
TrafiCam AI - Narrow: Vertically mounted: 45 cm x 16 cm x 12 cm / 9.8 in x 6.3 in x 4.7 in
Horizontally mounted: 41 cm x 18 cm x 12 cm / 16.2 in x 7.1 in x 4.7 in
Material TrafiCam AI - Wide: All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield
TrafiCam AI - Narrow: All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR TrafiCam AI Datasheet GB

Datasheet

FLIR TrafiCam AI Datasheet

Brochure

Intelligent Transportation Systems (ITS) Guidebook

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart