Discontinued

TrafiData

Intelligent Thermal Traffic Sensor

TrafiData is an intelligent thermal sensor capable of counting and classifying vehicles, bicyclists, and pedestrians, in addition to travel-time for comprehensive congestion analysis. Integrated Wi-Fi technology allows simultaneous thermal-based data collection, while calculating travel-times and origin-destination by securely, and anonymously, tracking MAC addresses as people move throughout the traffic network. Since the TrafiData relies on thermal energy, rather than light, it offers 24/7 traffic monitoring and can detect road users at night, through glare, and in harsh weather conditions.

Intelligent Solution for Smarter and Safer Cities
TrafiData collects valuable traffic data using thermal detection and Wi-Fi monitoring at the same time.
The Acyclica web-based platform provides an intuitive and powerful interface for manipulating and understanding traffic on your roads.
TrafiData connects to the Acyclica cloud, where smart analytics transform data into meaningful traffic insights and can connect to third party applications.

Specifications

System Overview
Detection Functionalities TrafiData 690: Vehicle and bicycle presence detection, vehicle and bicycle counting, pedestrian presence detection, pedestrian counting, traffic data collection, traffic flow monitoring
TrafiData 645: Vehicle and bicycle presence detection, vehicle and bicycle counting, pedestrian presence detection, pedestrian counting, traffic data collection, and traffic flow monitoring
Functionality Vehicle and bicycle counting, including traffic flow monitoring and ITS-IQ Cloud communication (real-time data)
Number Detection Zones TrafiData 690: 24 vehicle presence zones \ 8 bicycle presence regions \ 8 pedestrian zones \ 6 traffic data zones
TrafiData 645: 24 vehicle presence zones \ 8 bicycle presence regions \ 8 pedestrian zones \ 6 traffic data zones \ 6 wrong way driver zones
Communications
Compression H.264, MPEG-4, MJPEG
Configuration Web page setup via secure Wi-Fi, Ethernet or BPL
SDLC Up to 16 output channels via TI BPL2 EDGE interface (PN 10-7013) and Port-1 Interface Module (PIM)
Setup Commands Web interface
Traffic monitoring, event and data reporting TMS FLUX. Public API for 3rd party integration
WiFi IEEE 802.11 b/g/n for configuration and Wi-Fi travel time monitoring
Electrical
BPL 50 Mbps Broadband over Powerline communication via TI BPL2 interface
Contact Closures 1 N/O and 1 N/C dry contacts direct
Current Consumption < 230 mA @ 24VDC (< 320mA @ 24VDC peak at startup)
Detection Distance TrafiData 690: 1-25 m (3.2 x 82 ft)
TrafiData 645: 5-50 m (16.4 - 164 ft)
FCC FCC part 15 Class A
Input Power TrafiData 690: 12-42 VAC / 24-48 VDC
TrafiData 645: 24-42 VAC / 24-48 VDC
PoE PoE mode A for configuration, video streaming and data communication
Power Consumption TrafiData 690: Avg 10.5 W / Peak 15 W
TrafiData 645: Avg 10.5 W, Peak 15W
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU
IP Rating IP 67
Materials All weatherproof (UV-resistant)
Protection Grade Housing = IP68, Connectors = IP67
Shock & Vibration NEMA TS2
Temperature Range TrafiData 690: -34°C to +74°C (-29°F to 165°F)
TrafiData 645: NEMA TS2. From -34°C to +74°C (-29°F to 165°F)
Imaging & Optical
Field of View TrafiData 690: Horizontal: 90° Vertical: 69°
TrafiData 645: Horizontal: 45° Vertical: 35°
Frame Rate 30 FPS
Resolution VGA (320×240)
Resolution - Thermal QVGA (640 x 480)
Streaming Video RTSP
Type TrafiData 690: Focal Plane Array (FPA), uncooled VOx microbolometer, Long wave Infrared (7 – 14 µm)
TrafiData 645: Focal Plane Array (FPA), uncooled VOx microbolometer, Long wave Infrared (7 – 14 µ)
Mechanical
Dimensions (incl mounting bracket) Vertically mounted 45 cm x 16 cm x 12 cm (9.8 in x 6.3 in x 4.7 in) / Horizontally mounted 41 cm x 18 cm x 12 cm (16.2 in x 7.1 in x 4.7 in)
Material Aluminum housing with integrated polycarbonate sunshield
Sunshield Integrated

Resources & Support

Datasheet

FLIR-TRAFIDATA-DATASHEET

Export Restrictions