TrafiSense Dual AI

Premium Dual Sensor Solution with Embedded AI Deep Learning

TrafiSense Dual AI combines best-in-class thermal and visual imaging technology with advanced, deep learning-enabled video analytics for safe, reliable classification of road users. This next-generation solution features FLIR’s proven traffic video analytics for advanced intersection control—now improved with deep learning and patented 3D tracking capabilities. Capable of tracking multiple objects, effectively controlling intersections, and gathering detailed traffic data to integrate with Acyclica, TrafiSense Dual AI sets a new standard for developing safer, more efficient cities.

Accurately tracks position, speed, and direction of multiple vehicles using integrated, edge-based AI deep learning
Detects vulnerable road users and vehicles through thermal imaging, even in challenging lighting and weather conditions
Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.

Specifications

System Overview
Detection Functionalities Conditional vehicle presence for each class
Turning movement count
Queue occupancy
Wrong way drivers
PSH (Position, Speed & Heading) - optional API License
ETA (Estimated Time of Arrival)
Communications
Outputs 1x NO, 1x NC
Electrical
Power Consumption 17 W heater off (normal operation); 22 W heater on
Environmental
Detection Zones NEMA TS2 specs
Humidity 0% to 100%, no condensation
Operating Temperature Continuous: -40°C to 74°C/-40°F to 165°F (sheltered, air temp)
Imaging & Optical
Detector Type Focal Plane Array (FPA), uncooled vanadium oxide microbolometer
Effective Pixels 3840 × 2160 , 8 MP (4K)
Focal Length 6 mm to 22 mm
Image Sensor 1/1.8" CMOS
Spectral Range 7.5 to 13.5 µm
Thermal Resolution 640 × 512 (fast)
Mechanical
Bracket Combined wall/pole/ceiling/curved wall; compatible with off-the-shelf (Pelco) brackets

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

Flir TrafiSense Dual AI Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Equipment described herein pertains to a European Union origin product that is controlled as dual-use item by the European Union government. (It may be subject to US Jurisdictions when in the United States or possessed by a US person and may require authorization to re-transfer to or share with a foreign person (not a US Person).

Cart

Added to cart