Discontinued

Extech USB200

USB Power Monitor

The Extech’s USB200 monitors voltage, current, and charge capacity (mAh) to determine the quality and stability of chargers, power banks, and cables. It’s designed with a standard USB-A connector to plug into a device to be measured. It also has a USB input to test the quality of charging cables by observing the displayed current. The USB Power Monitor measures the output voltage, current, capacity, and stability to prolong the charging equipment’s life cycle. Memory stores up to 10 readings. Includes protective USB plug cover for storage.

Specifications

General
Input Voltage 3.0 to 9.0VDC
Load Current 0 to 3ADC
Memory 10 sets
Memory Charge Capacity 0 to 9999mAh
Additional Details
Certifications CE
Dimensions 3.3 × 1.2 × 0.5" (84.1 × 29.1 × 12.3mm) Range
Power Internal battery
Weight 0.8oz (22.7g) Range

Resources & Support

User Manual

Extech USB200 User Manual

Certification

Extech USB200 Declaration of Conformity

Datasheet

Extech USB200 Datasheet

Export Restrictions