USS Enterprise 1U Server

High-Performance Server Optimized for United VMS Server Solutions

The FLIR Universal Systems Solutions Enterprise is an ideal multi-purpose rack server, introducing a new level of performance for video surveillance applications, managing up to 10,000 cameras per Directory. Designed to address the requirements of IT environments, the server is pre-loaded with system management capabilities, excellent system scalability, redundancy and value in a compact chassis.

The Industry Standard for High Performance Servers
Capable of managing up to 10,000 cameras per Directory, making it ideal for extensive UVMS deployments
Seamlessly integrates with FLIR Latitude software, ensuring robust and reliable UVMS performance
The FLIR USS 1U Enterprise offers seamless expansion, failover capabilities, and exceptional performance for managing extensive video surveillance systems, all within a high-end, compact chassis

Specifications

Compliance & Certifications
Certifications Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC
General
Chipset Intel C741
Dimensions 86.8 × 434 × 678.8 mm (3.41 × 17.08 × 26.72 in)
Form Factor 1 U rack
Memory USS-ENT-00N0-00: 16 GB RDIMM RAM USS-ENT-00X0-00: 32 GB RDIMM RAM
Operating System Microsoft Windows Server 2019 Embedded or Server 2022
OS Drive 240GB Mirrored SSD
Power Supply Dual, Hot-plug, Power Supply Redundant (1+1), 800 W, Mixed Mode, NAF
Processor USS-ENT-00N0-00: Enterprise Eight-core Intel® Xeon® Silver processor USS-ENT-00X0-00: Dual Enterprise Eight-core Intel® Xeon® Gold processor
Rack Support ReadyRails™ II sliding rails
RAID Controller Diskless configuration (no Controller)
System Management iDRAC9 Express (Enterprise License Upgrade Option)
Warranty 5-year ProSupport and Next Business Day On-site Service (upgrades available)
Weight Max: 33.1 kg (72.91 lb)
System Integration
Communication Broadcom 57454 Quad Port 10GbE BASE-T Adapter, PCIe Low Profile
I/O Slots Up to 4 PCIe slots
Processor Sockets 2
USB Peripherals 2 x 3.0 and 2 x 2.0
USB Port Front Ports 1 × USB 2.0 Rear Ports 1 × USB 2.0, 1 × USB 3.0 Internal Ports 1 × USB 3.0
Video & Recording
Hard Drive Bay 4 hard drive chassis
Hard Drive Storage Enterprise class, Hot-swap HDDS

Resources & Support

Datasheet

FLIR USS Enterprise 1 en_US Letter 12.23

Brochure

Universal System Solutions Advantage Brochure

Warranty

FLIR USS Products - 5-Year Warranty

Application Story

City Deploys Flir Video System for Safety

User Manual

FLIR Cyber Hardening Guide

Export Restrictions

Cart

Added to cart