USS Enterprise 2U Server

High Performance Scalable Server Optimized for United VMS Server and Storage Solutions

The FLIR Universal Systems Solutions Enterprise is an ideal multi-purpose rack server, offering up to 240 TB of internal storage. Designed to address the requirements of IT environments, the server is pre-loaded with system management capabilities, excellent system scalability, redundancy and value in a compact chassis.

The Industry Standard for High Performance Servers
Capable of managing extensive video data from up to 650 cameras or 650 Mbps throughput
Ideal multi-purpose rack server, offering up to 240 TB of internal storage
Supports up to 12 swappable 3.5” Nearline SAS drives

Specifications

Compliance & Certifications
Certifications Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC, KC, BIS, UL, NUM
General
Chipset Intel® C741
Dimensions 86.8 × 434.0 × 678.8 mm (3.41 × 17.08 × 26.72 in)
Form Factor 2 U rack
Memory 16 GB RDIMM RAM
Operating System Microsoft Windows Server 2019 Embedded or Server 2022
OS Drive 240GB Mirrored SSD
Power Supply Dual, Hot-plug, Power Supply Redundant (1+1), 800 W, Mixed Mode, NAF
Processor Enterprise Eight-core Intel® Xeon® Silver processor
Rack Support ReadyRails™ II sliding rails
RAID Controller PERC H755 Adapter, Low Profile
System Management iDRAC9, Express 16G (enterprise license upgrade option)
Warranty 5-year ProSupport and Next Business Day On-site Service (upgrades available)
Weight Max: 33.1 kg (72.91 lb)
System Integration
Communication Broadcom 57454 Quad Port 10GbE BASE-T Adapter, PCIe Low Profile
I/O Slots Intel® C741
Processor Sockets 2
USB Port Front Ports 1 × USB 2.0 Rear Ports 1 × USB 2.0, 1 × USB 3.0 Internal Ports 1 × USB 3.0
Video & Recording
Hard Drive Bay 12 hard drive chassis
Hard Drive Storage Enterprise class, Hot-swap HDDS
Max Internal Storage: 288TB

Resources & Support

Application Story

City Deploys Flir Video System for Safety

Brochure

Universal System Solutions Advantage Brochure

Datasheet

FLIR USS Enterprise 2U EN-LTR_12.23

Warranty

FLIR USS Products - 5-Year Warranty

User Manual

FLIR Cyber Hardening Guide

Export Restrictions

Cart

Added to cart